Browse by category
Select by key feature
Lithium-based cell
Battery chemistry
New products
I²C controlled, 1-cell 5-A maximum 18-V input buck charger with NVDC power path and USB OTG output
Approx. price (USD) 1ku | 1.33
Stand-alone or I²C-controlled 70-V bidirectional buck-boost charge controller with power path
Approx. price (USD) 1ku | 3.49
I²C, controlled, single-cell, 8-A, switched capacitor parallel battery charger with 1.2-V IO
Approx. price (USD) 1ku | 1.85
Stand-alone or I²C-controlled bidirectional buck-boost charge controller for up to 7S batteries
Approx. price (USD) 1ku | 2.69
800-mA linear charger for one-cell Li-ion and LiFePO4 with VINDPM and JEITA
Approx. price (USD) 1ku | 0.39
1-cell, 1-A stand-alone linear battery charger with power path and solar input support
Approx. price (USD) 1ku | 0.65
Power trends
Battery charger ICs for power density
Deliver faster charging and shrink your design with our portfolio of high-efficiency switching charger ICs. Our fast-paced life demands that more power is delivered faster and conveniently. We are committed to helping you meet the demand for faster charging without overheating. To reduce heat generation, our chargers combine high-charging current with high-charging efficiency, up to 97%. Chip integration supports maximum power delivery while reducing the overall solution size and cost.
Battery charger ICs for low quiescent current (IQ)
Achieve the longest battery run time and lower system cost with our portfolio of integrated switching and linear chargers. Preserve battery life and extend the shelf-life of ready-to-use devices with industry-leading low-standby and ship-mode IQ to minimize current draw in battery-only mode. Low termination current for maximum charge benefits medical and personal electronics applications, such as hearing aids, earbuds and true-wireless stereo (TWS) charging cases.