Brushed DC (BDC) motor drivers

Create smaller, more efficient motor drive systems with robust protection

parametric-filterView all products
Design smaller, more efficient motor drive systems using our portfolio of highly-integrated brushed DC motor drivers with accurate current sensing and advanced diagnostics. With a wide voltage range and variety of architectures, our scalable portfolio of intelligent brushed DC motor drivers is suited for a wide range of industrial and automotive applications.

Browse by category 

Select by specification

Featured single brushed DC motor drivers

DRV8235
Brushed DC (BDC) motor drivers

38V 3.7A brushed DC motor driver with integrated speed regulation and stall detection

Approx. price (USD) 1ku | 0.74

DRV8215
Brushed DC (BDC) motor drivers

11V, 4A half-bridge motor driver with sensorless stall detection,I2C, speed and voltage regulation

Approx. price (USD) 1ku | 0.6

DRV8262-Q1
Brushed DC (BDC) motor drivers

Automotive 70-V, 20A single or dual H-bridge motor driver with integrated current sensing

Approx. price (USD) 1ku | 4.024

DRV8234
Brushed DC (BDC) motor drivers

38-V 2-A H-bridge motor driver with ripple counting, sensorless stall detection and I²C interface

Approx. price (USD) 1ku | 1.25

DRV8214
Brushed DC (BDC) motor drivers

11-V 4-A H-bridge motor driver with sensorless stall detection, ripple counting and I²C interface

Approx. price (USD) 1ku | 1.12

DRV8242-Q1
Brushed DC (BDC) motor drivers

Automotive, 40-V 6-A H-bridge driver with integrated current sensing and feedback

Benefits of our brushed DC (BDC) motor drivers

checkmark

Small solution size

Reduce system complexity and board space with innovative small packaging and high levels of integration.

checkmark

Increased power efficiency 

Increase efficiency and battery life with low-RDS(on) drivers, minimal power consumption and ultra-low sleep current.

checkmark

Accurate current sensing

Precisely control and monitor current to achieve accurate position and torque control.

checkmark

Protection & diagnostics

Intelligently diagnose and robustly protect motor systems with integrated protection features.

Technical resources

Video series
Video series
Build your motor driver expertise
Our TI Precision Labs curriculum introduces what a brushed DC motor is, how it works and how you would drive it. Watch our training series to learn more about the features and benefits of brushed DC motor drivers.
Application note
Application note
Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A)
Understand how to estimate power dissipation for the power FETs in an integrated H-bridge or half-bridge driver and the entire driver itself for different use cases.
document-pdfAcrobat PDF
Application note
Application note
Sensorless Stall Detection With the DRV8889-Q1
Learn about the advantages of the stall detection algorithm of the DRV8889-Q1 and provide examples of how the DRV8889-Q1 can detect stall reliably in a wide variety of end applications.
document-pdfAcrobat PDF