SN74AXC2T45-Q1

ACTIVE

Automotive dual-bit dual-supply bus transceiver with configurable voltage translation

SN74AXC2T45-Q1

ACTIVE

Product details

Technology family AXC Applications 4-wire UART, GPIO Bits (#) 2 High input voltage (min) (V) 0.55 High input voltage (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Data rate (max) (Mbps) 380 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 23 Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State Rating Automotive Operating temperature range (°C) -40 to 125
Technology family AXC Applications 4-wire UART, GPIO Bits (#) 2 High input voltage (min) (V) 0.55 High input voltage (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Data rate (max) (Mbps) 380 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 23 Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State Rating Automotive Operating temperature range (°C) -40 to 125
VSSOP (DCU) 8 6.2 mm² 2 x 3.1
  • AEC-Q100 automotive qualified
  • Fully configurable dual-rail design allows each port to operate with a power supply range from 0.65V to 3.6V
  • Operating temperature from –40°C to +125°C
  • Glitch-free power supply sequencing
  • Up to 380Mbps support when translating from 1.8V to 3.3V
  • VCC isolation feature
    • If either VCC input is below 100mV, all I/Os outputs are disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with AVC family level shifters
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 8000-V human-body model
    • 1000-V charged-device model
  • AEC-Q100 automotive qualified
  • Fully configurable dual-rail design allows each port to operate with a power supply range from 0.65V to 3.6V
  • Operating temperature from –40°C to +125°C
  • Glitch-free power supply sequencing
  • Up to 380Mbps support when translating from 1.8V to 3.3V
  • VCC isolation feature
    • If either VCC input is below 100mV, all I/Os outputs are disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with AVC family level shifters
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 8000-V human-body model
    • 1000-V charged-device model

The SN74AXC2T45-Q1 is a two-bit noninverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65V to 3.6V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65V to 3.6V. Additionally the SN74AXC2T45-Q1 is compatible with a single-supply system.

The SN74AXC2T45-Q1 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control input (DIR). The SN74AXC2T45-Q1 device is designed so the control pin (DIR) is referenced to VCCA.

This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry is designed so that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.

The VCC isolation feature is designed so that if either VCCA or VCCB is less than 100mV, both I/O ports enter a high-impedance state by disabling their outputs.

Glitch-free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.

The SN74AXC2T45-Q1 is a two-bit noninverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65V to 3.6V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65V to 3.6V. Additionally the SN74AXC2T45-Q1 is compatible with a single-supply system.

The SN74AXC2T45-Q1 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control input (DIR). The SN74AXC2T45-Q1 device is designed so the control pin (DIR) is referenced to VCCA.

This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry is designed so that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.

The VCC isolation feature is designed so that if either VCCA or VCCB is less than 100mV, both I/O ports enter a high-impedance state by disabling their outputs.

Glitch-free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
SN74AXC2T45 ACTIVE Dual-bit dual-supply bus transceiver with configurable voltage translation Non-automotive qualified version
Pin-for-pin with same functionality to the compared device
SN74LXC2T45-Q1 ACTIVE Automotive two-bit dual-supply transceiver with configurable voltage level 5 V version of 2 bit translator  with Schmitt trigger Inputs 

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet SN74AXC2T45-Q1 Automotive 2-Bit Translating Transceiver with Configurable Level-Shifting datasheet (Rev. B) PDF | HTML 30 Jan 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in CMOS Output Buffers PDF | HTML 14 May 2024
Functional safety information SN74AXC2T45-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 13 Mar 2024
Application note Translate Voltages for GPIO PDF | HTML 04 Aug 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AVCLVCDIRCNTRL-EVM — Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC

The generic EVM is designed to support one, two, four and eight channel LVC and AVC direction-controlled translation devices. It also supports the bus hold and automotive -Q1 devices in the same number of channels. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC (...)

User guide: PDF
Not available on TI.com
Package Pins Download
VSSOP (DCU) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos