ADS52J65EVM user's guide is available. Request now
ADS52J65EVM
ADS52J65 8-channel 16-bit 125-MSPS ADC with JESD204B interface evaluation module
ADS52J65EVM
Overview
The ADS52J65 evaluation module (EVM) is a platform to evaluate the ADS52J65 device and its features. ADS52J65 is designed to operate at low power and provide very-high signal-to-noise ratio (SNR) performance with 2-Vpp full-scale input. The device has advanced digital features including a digital I/Q demodulator with a fractional decimation filter. The analog-to-digital converter (ADC) data from each channel is encoded using an 8b to 10b format, and is sent as a serializer/deserializer (SerDes) data stream using current-mode logic (CML) output buffers per the JESD204B standard.
Features
- 8-channel 16-bit 125-MSPS ADC with JESD204B interface
- Requires TSW14J50EVM and high-speed data converter pro software (DATACONVERTERPRO-SW) for JESD204B data capture and performance evaluation
- ADS52J65 evaluation module
- Power cable
- Mini-USB cable
High-speed ADCs (≥10 MSPS)
Get started
- Request access to the ADS52J65EVM secure folder
- Order the ADS52J65EVM
- Download ADS52J65EVM GUI
- Download the ADS52J65EVM User's Guide
Order & start development
ADS52J65EVM — ADS52J65 8-channel 16-bit 125-MSPS ADC with JESD204B interface evaluation module
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Certificate | ADS52J65EVM EU Declaration of Conformity (DoC) | 02 Jan 2019 |
Related design resources
Software development
SUPPORT SOFTWARE
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.