The BQ25750EVM evaluation module (EVM) is a complete evaluation system for BQ25750, a bidirectional charge controller with a wide input and output voltage range of up to 70 V. The device offers high-efficiency battery charging over a wide voltage range with output CC-CV control and direct power path control. The device integrates all the loop compensation for the buck-boost converter, providing a high-density solution that is easy to use.
Features
- Synchronous switch mode buck-boost charger for 1s to 14s battery or super cap configuration for up to 20-A charging with 50-mA resolution
- Built-in MPPT to maximize power from solar panel arrays
- Wide input and output voltage range
- Power up from battery (reverse mode) output 4 V to 60 V
- Includes inductor autodetection to optimize circuit performance
- Direct power path control