BYTES-3P-BE-AM6254

bytes at work bE-AM6254 system on modules for AM623 and AM625 Arm Cortex-A53 1.4-GHz processors

BYTES-3P-BE-AM6254

Order now

Overview

Industrial-grade reliability paired with a powerful 3D graphics core, high-speed memory, dual display interfaces and advanced security features to meet the needs of industry 4.0

The byteENGINE Am62x, or bE-AM6254, is a system on module based on the AM623 and AM625 processors, with flexible connectivity and networking options, powerful graphics and dual-display capabilities, flexibility to meet customer needs, small form factor, and secure boot for applications requiring high security.

Features
  • 30 mm x 40 mm
  • 2x 60-pin + 2x 80-pin HDI connectors
  • 2-GB LPDDR4, 8-GB or 32-GB eMMC
  • 2x Gb Ethernet switch (TSN), 1x USB 2.0 Type-A (Host), 1x USB 2.0 micro-AB (OTG)
  • 5-in LVDS display included in development kit 
  • Linux Yocto
Download View video with transcript Video
Photos courtesy of bytes at work AG

Order & start development

Evaluation board

byteDEVKIT-AM62x — Development kit for byteENGINE bE-AM6254 SOM with 5-in LVDS display included

Evaluation board

bE-AM6254-1400-R2048-E32-EC — System on module with 32-GB eMMC based on AM6254 quad Arm Cortex-A53 1.4-GHz processor with GPU

Evaluation board

bE-AM6254-1400-R2048-E8-EC — System on module with 8-GB eMMC based on AM6254 quad Arm Cortex-A53 1.4-GHz processor with GPU

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact bytes at work AG.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.