CDCM7005EVM-CVAL

CDCM7005-SP Evaluation Module

CDCM7005EVM-CVAL

Order now

Overview

The CDCM7005 is a high-performance, low phase noise and low skew clock synchronizer that synchronizes an on-board voltage controlled crystal oscillator (VC(X)O) frequency to an external reference clock. The device operates up to 2 GHz. The PLL loop bandwidth and damping factor can be adjusted to meet different system requirements by selecting the external VC(X)O, loop filter components, frequency for PFD, and charge pump current. Each of the five differential LVPECL and five LVCMOS pair outputs can be programmed by a serial peripheral interface (SPI). The SPI allows individual control of the frequency and enable/disable state of each output. As the system requires external components like a loop filter and VC(X)O, this EVM provides an easy method to evaluate and modify the performance and parameters of the clock system in conjunction with the specific customer application. Loop bandwidth can be selected as low as 10 Hz or less, allowing the device to clean the system's clock jitter. In non PLL mode, the CDCM7005 can be used as a simple LVPECL or LVCMOS buffer with divider options.

Note: This EVM contains Pb, a necessary component for QML parts

Features
  • High Performance LVPECL and LVCMOS PLL Clock Synchronizer
  • Two Reference Clock Inputs (Primary and Secondary Clock) for Redundancy Support With Manual or Automatic Selection
  • Accepts LVCMOS Input Frequencies Up to 200 MHzVCXO_IN Clock is Synchronized to One of the Two Reference Clocks
  • VCXO_IN Frequencies Up to 2 GHz (LVPECL)
  • Outputs Can Be a Combination of LVPECL and LVCMOS (Up to Five Differential LVPECL Outputs or Up to 10 LVCMOS Outputs)
  • Output Frequency is Selectable by x1, /2, /3, /4, /6, /8, /16 on Each Output Individually
  • Efficient Jitter Cleaning From Low PLL Loop Bandwidth
  • Low Phase Noise PLL Core
  • Programmable Phase Offset (PRI_REF and SEC_REF to Outputs)
  • Wide Charge Pump Current Range From 200 µA to 3 mA
  • Dedicated Charge Pump Supply (VCC_CP) for Wide Tuning Voltage Range VCOs
  • Presets Charge Pump to VCC_CP/2 for Fast Center Frequency Setting of VC(X)O
  • Analog and Digital PLL Lock Indication
  • Provides VBB Bias Voltage Output for Single-Ended Input Signals (VCXO_IN)
  • Frequency Hold Over Mode Improves Fail-Safe Operation
  • Power-Up Control Forces LVPECL Outputs to 3-State at VCC < 1.5 V
  • SPI Controllable Device Setting
  • 3.3-V Power Supply
  • High-Performance 52 Pin Ceramic Quad Flat Pack (HFG)
  • Rad-Tolerant : 50kRad (Si) TID
  • QML-V Qualified, SMD 5962-07230
  • Military Temperature Range (–55°C to 125°C Tcase)
Clock jitter cleaners & synchronizers
CDCM7005-SP Radiation-hardened-assured (RHA) 3.3-V high-performance clock jitter cleaner and synchronizer
Download View video with transcript Video

Order & start development

Evaluation board

CDCM7005EVM-CVAL — CDCM7005-SP Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

SGLC002 — CDCM7005-SP EVM GUI

lock = Requires export approval (1 minute)
Supported products & hardware
lock Download

SGLC002 CDCM7005-SP EVM GUI

close
Latest version
Version: 01.00.00.00
Release date: 10 Jul 2018
lock CDCM7005-SP EVM GUI (zip)  — 344254 K

Checksum
lock = Requires export approval (1 minute)
Products
Clock jitter cleaners & synchronizers
CDCM7005-SP Radiation-hardened-assured (RHA) 3.3-V high-performance clock jitter cleaner and synchronizer
Hardware development
Evaluation board
CDCM7005EVM-CVAL CDCM7005-SP Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/sglc002 or www.ti.com/lit/xx/sglc002/sglc002.zip has been migrated to a new user experience at www.ti.com/tool/download/SGLC002. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
EVM User's guide CDCM7005EVM-CVAL Evaluation Module (EVM) User's Guide 11 Sep 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos