CIRCUIT060063

Non-inverting op amp with inverting positive reference voltage circuit

CIRCUIT060063

Overview

This design uses a non-inverting amplifier with an inverting positive reference to translate an input signal of 2 V to 5 V to an output voltage of 0.05 V to 4.95 V. This circuit can be used to translate a sensor output voltage with a positive slope and offset to a usable ADC input voltage range.
Features
  • Input: Vi = 2 V to 5 V
  • Output:Vo = 0.05 V to 4.95 V
  • Supply:
      >
    • Vcc = 5 V
    • Vee = 0 V
    • Vref = 2.5 V
General-purpose op amps
TSV912 Dual, 5.5-V, 8-MHz, RRIO operational amplifier
Precision op amps (Vos<1mV)
OPA191 Low-Power, Precision, 36-V, e-trim CMOS Amplifier
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Circuit design Non-inverting op amp with inverting positive reference voltage circuit (Rev. A) 04 Feb 2019

Related design resources

Design tools & simulation

SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program
CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos