DS90UH981-Q1EVM

DS90UH981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

DS90UH981-Q1EVM

Order now

Overview

The DS90Ux981-Q1EVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer.  The DS90Ux981-Q1 supports ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY v1.2 with speeds up to 2.5 Gbps per lane and the FPD-Link interface supports up to 13.5 Gbps per channel in FPD-Link IV mode or up to 3.675 Gbps per channel in FPD-Link III mode. The FPD-Link interconnect of the DS90Ux981-Q1EVM is an automotive Rosenberger highspeed modular twisted pair data (H-MTD) connector.

Features
  • AEC-Q100 qualified for automotive applications
  • Supports up to 2.5 Gbps per lane on the DSI port, up to 3.675 Gbps for FPD-Link III, and up to 13.5 Gbps for FPD-Link IV
  • Onboard I2C addresses and mode select configuration setting
  • FPD-Link IV output over Rosenberger H-MTD connector and configurable to SMA connector by changing AC coupling capacitor orientation.
  • Includes on-board I2C controller (USB2ANY)
  • MIPI DSI input through a Samtec QSH 40 pin connector
FPD-Link SerDes
DS90UH981-Q1 4K DSI to FPD-Link IV bridge serializer with HDCP

 

AC/DC & DC/DC converters (integrated FET)
LMR14020 SIMPLE SWITCHER, 4-V to 40-V, 2-A 2.2-MHz step-down converter with Low IQ

 

Auto-direction voltage translators
TXB0106 6-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect

 

Clock generators
CDCEL913 Programmable 1-PLL VCXO clock synthesizer with 1.8-V LVCMOS outputs

 

ESD protection diodes
TPD1E05U06 0.5-pF, 5.5-V, ±12-kV ESD protection diode in 0402 package for High Speed Interfaces

 

I2C & I3C level shifters, buffers & hubs
TCA9517 2-bit level-translating 400-kHz I2C/SMBus buffer/repeater with powered-off high-impedance

 

MSP430 microcontrollers
MSP430F5529 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
Download View video with transcript Video
Important note
Request more information

The user's guide and other information are available. Request now

Order & start development

Evaluation board

DS90UH981-Q1EVM — DS90UH981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

Support software

ALP-PROFILE-UPDATE — Analog LaunchPad Profile Update Software

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos