LP-AM263 is a prototype evaluation module available in limited quantities.
LP-AM263
AM263x Arm®-based MCU general-purpose LaunchPad™ development kit
LP-AM263
Overview
LP-AM263 is a cost-optimized development board for Sitara™ high-performance microcontrollers (MCUs) from the AM263x series. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application.
LP-AM263 is equipped with a Sitara AM2634 processor, along with additional components, allowing the user to make use of various device interfaces, including industrial Ethernet (IE), standard Ethernet, fast serial interface (FSI) and others to easily create prototypes. AM2634 supports a variety of IE protocols, such as EtherCAT, EtherNet/IP and PROFINET®.
This extended LaunchPad™ XL development kit offers additional I/O pins for development and supports connection of up to two BoosterPack™ plug-in modules. LP-AM263 also features an intuitive out-of-box user's guide to quickly start design evaluation.
Features
- AM263x quad-core Arm® Cortex®-R5F MCU
- 2MB optimized custom static random access memory (OCSRAM)
- 16MB quad Serial Peripheral Interface (SPI) flash memory, 128-byte Inter-Integrated Circuit (I2C) electrically erasable programmable read-only memory (EEPROM)
- 20 analog-to-digital converter (ADC) input channels; one digital-to-analog converter (DAC) output channel
- 10 enhanced pulse-width modulator (ePWM) output channels, two enhanced quadrature encoder pulse (eQEP), two special frequency-division multiplexing (SFDM), four frequency-shifted interferometry (FSI)
- Two universal asynchronous receiver transceivers (UARTs), two SPI, two I2C interfaces
- Two Reduced Gigabit Media Independent Interface (RGMII), Reduced MII (RMII) and MII industrial Ethernet
- Two programmable real-time units (PRUs) supporting multiple industrial and automotive network and sensor protocols
- More peripherals supported with AM263x I/O multiplexer (MUX) and onboard MUX options
- Multiple industrial and automotive networking protocols supported through programmable real-time unit (PRU), modular controller area network (MCAN), local interconnect network (LIN), RGMII, RMII and MII interfaces
- microSD card slot for extended storage
- Onboard XDS110 JTAG debugger
AC/DC & DC/DC converters (integrated FET)
Arm Cortex-R MCUs
Auto-direction voltage translators
Linear & low-dropout (LDO) regulators
Load switches
Protocol-specific switches & muxes
Order & start development
LP-AM263 — AM263x Arm®-based MCU general-purpose LaunchPad™ development kit
AM26X-ACADEMY — AM26x Academy
Products
Arm-based microcontrollers|Cortex-R5F MCUs|> 300 to < 800 MHz|Real-time control
Arm Cortex-R MCUs
Hardware development
Evaluation board
Release Infomation
The AM26x academy features easy-to-use training modules ranging from the basics of getting started to advanced development topics.
MOTOR-CONTROL-SDK-AM263X — Motor Control SDK for AM263x
MOTOR-CONTROL-SDK-AM263X — Motor Control SDK for AM263x
Motor Control SDK Windows Installer
Motor Control SDK Linux Installer
Products
Arm Cortex-R MCUs
Hardware development
Evaluation board
Documentation
Documentation - START HERE
Documentation Only Package
Download CCS 12.5.0 Version for Windows or Linux
Download TI ARM CLANG 3.2.0 LTS for Windows or Linux
Download SysConfig 1.18.0 for Windows or Linux
Motor Control SDK Manifest
Release Infomation
Thank you for your interest in the AM263x Motor Control Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- This SDK contains examples, libraries, and tools to develop RTOS and no-RTOS based applications enabling real-time communication for position and current sense from motors, and real-time control libraries
- This SDK also includes Industrial Communications SDK and MCU+ SDK.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment
What's new
- Real Time Libraries
- Transforms Library and Example
MCU-PLUS-SDK-AM263X — MCU+ SDK for AM263x - RTOS, No-RTOS
MCU-PLUS-SDK-AM263X — MCU+ SDK for AM263x - RTOS, No-RTOS
MCU PLUS SDK Windows Installer
MCU PLUS SDK Linux Installer
Products
Arm Cortex-R MCUs
Hardware development
Evaluation board
Documentation
Documentation - START HERE
Documentation Only Package
Download CCS 12.5.0 Version for Windows or Linux
Download TI ARM CLANG 3.2.0 LTS for Windows or Linux
Download SysConfig 1.18.0 for Windows or Linux
Release Infomation
Thank you for your interest in the AM263x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
What's new
- Memory Configurator (SysConfig based Linker generation)
- GPMC PSRAM support (without DMA)
- McSPI and UART LLD driver support
- SafeIPC support
- Uniflash tool support
- LwIP stack is upgraded to 2.2.0 version
- YANG data model based configuration support for IET/Frame Preemption(IEEE 802.1Qbu), Credit Based Shaper(IEEE 802.1Qav), Enhancements for Scheduled Traffic(IEEE 802.1Qbv) and other TSN features
- Ethernet Switch management through standard Link Layer Discovery Protocol(IEEE 802.1AB) for CPSW peripheral
- Multi-time domain gPTP(IEEE 802.1AS) support enabled in TSN stack
INDUSTRIAL-COMMUNICATIONS-SDK-AM263X — Industrial Communications SDK for AM263x
INDUSTRIAL-COMMUNICATIONS-SDK-AM263X — Industrial Communications SDK for AM263x
Industrial Communications SDK Windows Installer
Industrial Communications SDK Linux Installer
Products
Arm Cortex-R MCUs
Hardware development
Evaluation board
Documentation
Documentation - START HERE
Documentation Only Package
Download CCS 12.5.0 Version for Windows or Linux
Download TI ARM CLANG 3.2.0 LTS for Windows or Linux
Download SysConfig 1.18.0 for Windows or Linux
Industrial Communications SDK Manifest
Release Infomation
Thank you for your interest in the AM263x Industrial Communications Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- This SDK contains examples, libraries, and tools to develop RTOS-based Industrial Communication applications on PRU-ICSS.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
What's new
- Bug Fixes
DIGITAL-POWER-SDK-AM263X — Digital Power SDK for AM263X
DIGITAL-POWER-SDK-AM263X — Digital Power SDK for AM263X
Digital Power SDK Windows Installer
Digital Power SDK Linux Installer
Products
Arm Cortex-R MCUs
Hardware development
Evaluation board
Documentation
Documentation - START HERE
Documentation Only Package
Download CCS 12.5.0 Version for Windows or Linux
Download TI ARM CLANG 3.2.0 LTS for Windows or Linux
Download SysConfig 1.18.0 for Windows or Linux
Digital Power SDK Manifest
Release Infomation
Thank you for your interest in the AM263x Digital Power Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- This SDK contains examples, libraries, and tools to develop real-time digital power applications
- This SDK also includes MCU+ SDK.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment
What's new
- TIDM-02009 HVLV DCDC reference design ported from C2000 to AM263x
- Real-time libraries
- Digital Control Library (DCL)
- Software Frequency Response Analyzer (SFRA)
- Software Phase Locked Loop (SPLL)
- Power Measurements
- Utilities
Design files
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
User guide | LP-AM263 Launchpad User's Guide (Rev. D) | PDF | HTML | 14 Aug 2023 | |
More literature | AM263x LaunchPad quickstart guide | 20 May 2022 | ||
Certificate | LP-AM263 EU RoHS Declaration of Conformity (DoC) | 11 May 2022 |
Related design resources
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
IDE, CONFIGURATION, COMPILER OR DEBUGGER
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.