LP5811-10EVM

LP5811 and LP5810 evaluation module

LP5811-10EVM

Order now

Overview

The LP5811 and LP5810 evaluation module (EVM) showcases all the features of the LP5811 and LP5810 LED drivers. The LP581XEVM-GUI is used to interface with USB2ANY to the EVM. The EVM has I²C inputs through the USB2ANY interface adapter.

Features
  • LP5811 four-channel boost LED matrix driver with 8-bit analog, 8-bit PWM dimming and autonoumous animation control
  • LP5811 four-channel linear LED matrix driver with 8-bit analog, 8-bit PWM dimming and autonoumous animation control
  • I²C signal and 3.3V power input from USB2ANY interface adapter
  • LP581XEVM-GUI is used to control the EVM
RGB LED drivers
LP5810 4-channel RGBW LED driver with I2C and auto animation control LP5811 Synchronous boost 4-channel RGBW LED driver with I2C and auto animation control
Download View video with transcript Video

Order & start development

Evaluation board

LP5811-10EVM — LP5811 and LP5810 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

LP581XEVM-GUI — GUI for LP581x Family LED Drivers

lock = Requires export approval (1 minute)
Supported products & hardware
Download options

LP581XEVM-GUI GUI for LP581x Family LED Drivers

close
Latest version
Version: V0.16.0
Release date: 10 Mar 2024
download LP581XEVM-GUI v0.16.0  — 0 K

Online version

Checksum
Products
RGB LED drivers
LP5813 Synchronous boost 4 x 3 matrix RGB LED driver with I2C and auto animation control LP5812 4 x 3 matrix RGB LED driver with I2C and auto animation control LP5811 Synchronous boost 4-channel RGBW LED driver with I2C and auto animation control LP5810 4-channel RGBW LED driver with I2C and auto animation control
Hardware development
Evaluation board
LP5813-12WCSPEVM LP5813/LP5812 evaluation module for 4 x 3 LED matrix driver with auto animation control LP5813-12WSONEVM LP5813 and LP5812 evaluation module for WSON package LP5811-10EVM LP5811 and LP5810 evaluation module

Release Infomation

The LP581XEVM-GUI is a evaluation tool for LP581x family devices, it can be used to evaluate the LP581xEVM or customized board through USB2ANY interface adapter and showcases all the features of the LP581x family devices.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LP5811-10 Evaluation Module User's Guide PDF | HTML 20 Mar 2024
Certificate LP5811-10EVM EU Declaration of Conformity (DoC) 27 Feb 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos