The OPA659EVM is an evaluation module for the DBR (8-lead VSON) package.
The OPA659EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors.
The OPA659EVM User's Guide is included within the Product Datasheet.
Features
- Shipped in non-inverting amplifier configuration
- Easily converted to inverting amplifier configuration
- 50-ohm input and output for easy connection to common test equipment via SMA connectors
- Connectors: Vs+, Vs-, GND, IN+, IN-, OUT and test point