PMP7154
TPS40200 Generic Non-Sync Buck Converter Reference Design
PMP7154
Overview
This reference design operates over an 8V - 16V input range and delivers 5V @ 1A at the output. This design is content from the presentation material of the TI Power Workshop. This design has been built and tested and the design files and test report are included. This is a good low cost design that demonstrates the fundamentals of a non-isolated, non-synchronous dc-dc buck converter.
Features
- Lowest cost buck converter
- Good example of a basic non-isolated, non-synchronous dc-dc buck converter
- Design files and test report included
Output voltage options | PMP7154.1 |
---|---|
Vin (Min) (V) | 8 |
Vin (Max) (V) | 16 |
Vout (Nom) (V) | 5 |
Iout (Max) (A) | 1 |
Output Power (W) | 5 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | DC |
Topology | Buck Boost- Non Sync |
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Start development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Test report | PMP7154 Test Results | Mar. 11, 2016 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.