TIDA-01226
Compact Full HD 1080p (up to 16 Amps) Projection Display Reference Design Using DLP Pico Technology
TIDA-01226
Overview
This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 G2 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, interactive displays, wearables (including head mounted displays), signage, industrial and medical displays. The chipset used in the design is comprised of the DLP4710 (.47 1080p) DMD, the DLPC3439 display controller and the DLPA3005 PMIC/LED driver.
Features
- Reference design for the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset comprising of DLP4710 DMD, DLPC3439 controller and fully integrated DLPA3005 PMIC/LED driver.
- Reference design implemented and tested on an EVM which includes a production ready optical engine with programmable LED driver ( 1- 16 amp) for RGB LEDs.
- Reference design includes detailed schematic, gerbers, BOM, user guides, and software to enable quick and easy integration of DLP Full HD projection display into virtually any system.
Enterprise systems
Industrial
Personal electronics
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
SN74CBTLV3257 — 3.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode
Data sheet: PDF | HTMLSN74AVC4T774 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting and tri-state outputs
Data sheet: PDF | HTMLSN74LVC1G06 — Single 1.65-V to 5.5-V inverter with open-drain outputs
Data sheet: PDF | HTMLCSD17309Q3 — 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.3 mOhm
Data sheet: PDF | HTMLCSD17501Q5A — 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.9 mOhm
Data sheet: PDFMSP430F5514 — 25 MHz MCU with 64KB Flash, 4KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier
Data sheet: PDF | HTMLSN74AUP1G07 — Single 0.8-V to 3.6-V low power buffer with open-drain outputs
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Compact Full HD 1080p Projection Display using DLP Pico™ Technology Design Guide | Aug. 19, 2016 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.