TIDA-050063

High-voltage solid-state relay active precharge reference design

TIDA-050063

Design files

Overview

This reference design introduces an innovative circuit topology to precharge large DC link capacitors for hybrid electric vehicles (HEV) and electric vehicles (EV). The reference design features a system which does not require a microcontroller and can be operated with a 5-V supply. The reference design has reinforced isolation rating of 5-kVRMS with the TPSI3052-Q1. TPSI3052-Q1 device integrates a laminate transformer to achieve isolation while transferring signal and power to the secondary side. This removes the need for a discrete isolated bias supply. In addition, the TPSI3052-Q1 device can supply power to external circuitry located on the high voltage (HV) side to monitor current. This reference design can support up to 800-V systems with up to 4-AAVG changing current to charge up to 2-mF of load capacitance.

Features
  • 5-kVRMS reinforced isolation
  • No isolated secondary supply required
  • 800-V maximum input/output voltage
  • 4-AAVG / 8-APK-PK maximum charging current
  • Capable of charging 2-mF capacitor to 800-V in 400-ms
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF21A.PDF (1449 K)

Reference design overview and verified performance test data

TIDMB87.PDF (274 K)

Detailed schematic diagram for design layout and components

TIDMB88.PDF (155 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMB89.PDF (200 K)

Detailed overview of design layout for component placement

TIDMB91.ZIP (2263 K)

Files used for 3D models or 2D drawings of IC components

TIDCGC7.ZIP (1598 K)

Design file that contains information on physical board layer of design PCB

TIDMB90.PDF (595 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Comparators

TLV7011Low power, small size comparator with push-pull output

Data sheet: PDF | HTML
Low-side drivers

UCC27517A-Q1Automotive 4-A/4-A single-channel gate driver with 5-V UVLO and dual-input structure

Data sheet: PDF | HTML
Solid-state relays

TPSI3050-Q1Automotive reinforced isolated switch driver with integrated 10-V gate supply

Data sheet: PDF | HTML
Solid-state relays

TPSI3052-Q1Automotive reinforced isolated switch driver with integrated 15-V gate supply

Data sheet: PDF | HTML

Start development

Software

Calculation tool

ACTIVE-PRECHARGE-CALC Active precharge reference design (TIDA-050063) calculator tool

Spreadsheet calculator to help select component values for active precharge design based on customer requirements.
lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Solid-state relays
TPSI3052 Isolated switch driver with integrated 15-V gate supply TPSI3052-Q1 Automotive reinforced isolated switch driver with integrated 15-V gate supply TPSI3050 Isolated switch driver with integrated 10-V gate supply TPSI3050-Q1 Automotive reinforced isolated switch driver with integrated 10-V gate supply

ACTIVE-PRECHARGE-CALC Active precharge reference design (TIDA-050063) calculator tool

close
Latest version
Version: 14.0.0
Release date: 17 Apr 2024

Spreadsheet calculator to help select active precharge design component values based on customer requirements.

Checksum
lock = Requires export approval (1 minute)
Products
Solid-state relays
TPSI3052 Isolated switch driver with integrated 15-V gate supply TPSI3052-Q1 Automotive reinforced isolated switch driver with integrated 15-V gate supply TPSI3050 Isolated switch driver with integrated 10-V gate supply TPSI3050-Q1 Automotive reinforced isolated switch driver with integrated 10-V gate supply

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide High-Voltage Solid-State Relay Active Precharge Reference Design (Rev. A) PDF | HTML Jan. 24, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos