Hardware
EVM430-I2040S — MSP430I240 evaluation board for sub metering
This embedded metering (sub-meter/e-meter) EVM is designed based on the MSP430i2040. The EVM can be connected to the mains (or to DC) and the load directly. The EVM measures the electrical parameters of the load and the result of measurement can be read from the UART port. This EVM provided with (...)
Software
TIDC596 — Single Phase and DC Embedded Metering (Server Power Monitor) Software
TIDC596 — Single Phase and DC Embedded Metering (Server Power Monitor) Software
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Single Phase AC and DC Power Monitor Design Guide (Rev. A) | Aug. 18, 2014 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.