TMDS273GPEVM is a prototype evaluation module and is available in limited quantities.
TMDS273GPEVM
AM273x Arm-based MCU general purpose evaluation module
TMDS273GPEVM
Overview
The AM273x evaluation module (EVM) is a standalone test, development and evaluation platform that lets developers evaluate AM273x functionality and develop prototypes for a variety of applications.
TMDS273GPEVM is equipped with a Sitara™ AM2732 microcontroller along with additional components to allow the user to make use of the various device interfaces including the CSI-2 RX, Ethernet, dual CAN-FD and others to easily create prototypes. Onboard current measurement capabalities are available to monitor power consumption for power-conscious applications. The supplied USB cable paired with embedded emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio (CCSTUDIO).
Features
- Designed to be used with AWR2243BOOST EVM
- RJ45 Ethernet port capable of 100Mb or 10Mb speeds
- Dual CAN-FD interfaces
- Onboard XDS-110 emulator
- Onboard power-measurement capabilities
- TMDS273GPEVM
- USB and Ethernet cables
- 60-pin ribbon cable for interfacing with AWR2243BOOST
- 12-V DC power supply not included
AC/DC & DC/DC converters (integrated FET)
Arm Cortex-R MCUs
Linear & low-dropout (LDO) regulators
Order & start development
TMDS273GPEVM
— AM273x Arm-based MCU + C66x DSP general purpose evaluation module
MCU-PLUS-SDK-AM273X — MCU+ SDK for AM273x – RTOS, No-RTOS
MCU-PLUS-SDK-AM273X — MCU+ SDK for AM273x – RTOS, No-RTOS
MCU PLUS SDK Windows Installer
MCU PLUS SDK Linux Installer
Products
Arm Cortex-R MCUs
Hardware development
Evaluation board
Documentation
Documentation - START HERE
Documentation Only Package
Download CCS 12.7.0 Version for Windows or Linux
Download TI ARM CLANG 3.2.2 LTS for Windows or Linux
Download SysConfig 1.20.0 for Windows or Linux
Release Infomation
Thank you for your interest in the AM273x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
What's new
- I2C LLD driver support
- QSPI LLD driver support
- DTHE AES CTR, CFB, Streaming examples
Design files
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Certificate | TMDS273GPEVM EU RoHS Declaration of Conformity (DoC) | 01 Dec 2021 | ||
EVM User's guide | AM273x Evaluation Module User's Guide (Rev. C) | PDF | HTML | 30 Nov 2020 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.