TMDSCNCD28388D

F28388D evaluation module for C2000™ MCU controlCARD™

TMDSCNCD28388D

Order now

Overview

TMDSCNCD28388D is a low-cost evaluation and development board for C2000™ MCU series of F2838xS and F2838xD devices. It comes with a HSEC180 (180-pin High speed edge connector) controlCARD, and is ideal for initial evaluation and prototyping. For evaluation of TMDSCNCD28388D, a 180-pin docking station TMDSHSECDOCK is required and can be purchased separately or as a bundled kit.

Features

Hardware Features

 

  • TMDSCNCD28388D – HSEC180 controlCARD
  • Isolated XDS100v2 USB-to-JTAG Debug Probe enables real-time in-system programming and debugging
  • Analog I/O, digital I/O and JTAG signals at standard 180-pin HSEC interface
  • 2-Port EtherCAT Slave Controller
  • Ethernet connector
  • Hardware files can be found by downloading  C2000Ware at boards\controlCARDs\TMDSCNCD28388D

 

Software Required (Free download)

  • TI Code Composer Studio IDE - integrated development environment for TI microcontrollers and embedded processors
  • Software development kits (SDK)
    • C2000Ware - low level device drivers and examples. 
  • MotorControl SDK - motor control system development for various three-phase motor control applications
  • DigitalPower SDK - digital Power system development for various AC-DC, DC-DC and DC-AC power supply applications

Model based simulation:

 

 

Technical support

 

C2000 real-time microcontrollers
TMS320F28384D C2000™ 32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, Ethernet TMS320F28384D-Q1 Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, Ethernet TMS320F28384S C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, Ethernet TMS320F28384S-Q1 Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, Ethernet TMS320F28386D C2000™ 32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, Ethernet TMS320F28386D-Q1 Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, CLB, Eth TMS320F28386S C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, CLB, Ethernet TMS320F28386S-Q1 Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, CLB, Ethe TMS320F28388D C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, ENET, EtherCAT TMS320F28388S C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, CLB, ENET, EtherCAT
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started with F2838x full-featured evaluation kit

View package
HARDWARE AND SOFTWARE PACKAGE

Get started with fast serial interface using our full-featured development kit

View package

Order this hardware only

Daughter card

TMDSCNCD28388D — F28388D evaluation module for C2000™ MCU controlCARD™

Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE C2000Ware for C2000 MCUs C2000WARE-DIGITALPOWER-SDK DigitalPower software development kit (SDK) for C2000™ MCUs C2000WARE-MOTORCONTROL-SDK MotorControl software development kit (SDK) for C2000™ MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos