TMDSOSKL137

OMAP-L137/TMS320C6747 Floating Point Starter Kit

TMDSOSKL137

Order now

Overview

The OMAP-L137/TMS320C6747 Floating-Point Starter Kit, developed jointly with Spectrum Digital Inc., is a low-cost development platform designed to speed the development of high-precision applications based on TI's OMAP-L13x applications processors and TMS320C674x fixed-/floating-point DSPs (TMS320C6747, TMS320C6745 and TMS320C6743). The kit uses USB communications for true plug-and-play functionality. Both experienced and novice designers can get started immediately with innovative product designs by utilizing the starter kit’s full-featured Code Composer Studio™ integrated development environment (IDE) and eXpressDSP™ software which includes the DSP/BIOS™ kernel. This kit also includes a demo version of MontaVista Linux Pro 5.0 tool chain.

The contents of the starter kit (SK) include:
  • OMAP-L137/TMS320C6747 EVM with 4MB serial Flash and 64MB SDRAM
  • Code Composer Studio™ IDE (limited to use on the starter kit)
  • Demo version of MontaVista Pro 5.0 tools (to be used with the subsequent releases of this kit)
  • USB cable
  • Universal power supply
  • AC power cords
  • Read Me First document

Features

Hardware - The Starter Kit (SK) features the OMAP-L137 applications processor that includes both a 300 MHz fixed/floating-point C674x DSP core and a 300 MHz ARM9 processor. This C674x DSP generation is designed for applications that require floating-point precision and fixed-point performance for energy-efficient, connected applications, such as audio, medical and industrial. It is the development platform for both the OMAP-L137 as well as the C6747, C6745 and C6743 fixed/floating-point DSPs. Other hardware features of the SK include the following:
  • Embedded JTAG support via USB
  • High-quality 24-bit stereo codec
  • Four 3.5mm audio jacks for microphone, line in, speaker and line out
  • 4MB Serial Flash and 64MB SDRAM
  • Expansion port connector for plug-in modules
  • On-board standard IEEE JTAG interface
  • +5V universal power supply

Software - Designers can readily target both the OMAP-L137 applications processor, C6747, C6745 and C6743 DSPs through TI´s robust and comprehensive Code Composer Studio™ integrated development environment, DSP Link for interprocessor communication, MontaVista Linux Pro 5.0 Tool chain, DSP/BIOS RTOS and DSP/BIOS-based and ARM-Linux-based device drivers as well as the Linux Kernel/Bootloader. The tools, which run on Windows© 98, Windows 2000 and Windows XP, allow developers to seamlessly manage projects of any complexity.< /br>
  • View List - See all Software available in the Kit
Arm-based processors
OMAP-L137 Low power C674x floating-point DSP + Arm9 processor - up to 456 MHz

 

Digital signal processors (DSPs)
TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA
Download View video with transcript Video

Order & start development

Evaluation board

TMDSOSKL137 — OMAP-L137/TMS320C6747 Floating Point Starter Kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Software development kit (SDK)

PROCESSOR-SDK-RTOS-OMAPL137 — TI-RTOS Processor SDK for OMAP-L137 and C6747, C6745, C6743 (No design support from TI available. Refer to Overview- RTOS Highlights for details.)

Supported products & hardware
Download options

PROCESSOR-SDK-RTOS-OMAPL137 TI-RTOS Processor SDK for OMAP-L137 and C6747, C6745, C6743 (No design support from TI available. Refer to Overview- RTOS Highlights for details.)

close
Latest version
Version: 06.03.00.106
Release date: 19 Apr 2020

OMAPL137 RTOS SDK installer for Windows Host

Checksum

OMAPL137 RTOS SDK installer for Linux Host

Checksum

Code Composer Studio IDE for Windows Host

Code Composer Studio IDE for Linux Host

Products
Arm-based processors
OMAP-L137 Low power C674x floating-point DSP + Arm9 processor - up to 456 MHz
Hardware development
Evaluation board
TMDSOSKL137 OMAP-L137/TMS320C6747 Floating Point Starter Kit

Documentation

Additional software elements not included in SDK

Link to Release Notes for Processor SDK RTOS

Link to Getting Started Guide for Processor SDK RTOS

Link to Developer Guide for Processor SDK RTOS

Software Manifest of Components Inside the SDK

Release Infomation

Thank you for your interest in the OMAP-L137/C674x Processor Software Development Kit (SDK) for a real-time operating system (RTOS). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

The SDK includes a real-time multitasking kernel, FAT file system, network communications support, examples, and drivers. The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality. The software components are fully tested to ensure that they work together with TI's Code Composer Studio integrated development environment.

More Information If you'd like more information on all of these choices, please refer to the Processor RTOS SDK Getting Started Guide. For a complete overview of the SDK, please refer to the Processor RTOS SDK Software Developer Guide.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TMDSOSKL137 EU Declaration of Conformity (DoC) 02 Jan 2019
More literature Getting Started Guide for OMAP-L137 Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 24 Mar 2011

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
LINUXSDK-OMAPL137 Linux Software Development Kit (SDK) for OMAP-L137/C6747 Processors PROCESSOR-SDK-OMAPL137 Processor SDK for OMAPL137 Processors TI-RTOS Support
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos