TPS6598X-CONFIG
TPS6598x configuration tool
TPS6598X-CONFIG
Overview
What you need to get started:
Step 1: Watch the TPS6598X GUI tool videos
Step 2: Download the TPS6598X GUI
Step 3: Order the USB-C-PD-DUO-EVM and read the user's guide
Step 4: Watch the EVM Tutorial
The TPS6598x configuration tool assists in the design phase by providing a GUI interface to configure firmware for a specific end use. This tool supports the TPS6598x family of USB Type-CTM and USB PD controllers, which include the TPS65982 and the TPS65986. The user can load and modify their existing firmware image or start with a preconfigured profile. The output of this tool is a binary image that is used to flash the device.
Features
- Update a preexisting firmware image or start with a default configuration
- Migrate the configuration of a previous firmware revision to the latest firmware release
- Configure a variety of settings
- Data port roles
- Power port role
- Power profiles
- Alternate modes such as DisplayPort
- GPIO mappings
- Save in a variety of formats
- Low region binary
- Two region binary
- Program hardware platforms directly
- Aardvark™
- FTDI
- Import settings from target system
- Debug interface when used with TPS6598x EVMs
Get started
- Download TPS6598X-CONFIG GUI
- Order USB-C-PD-DUO-EVM
- Read the USB-C-PD-DUO-EVM user's guide
- Watch the EVM tutorial
Downloads
Additional resources you might need
TPS6598X-CONFIG — TPS65982 Configuration Tool
Supported products & hardware
Products
USB Type-C & USB Power Delivery ICs
Hardware development
Evaluation board
TPS6598X-CONFIG — TPS65982 Configuration Tool
Products
USB Type-C & USB Power Delivery ICs
Hardware development
Evaluation board
Release Information
Supported products & hardware
USB Type-C & USB Power Delivery ICs
Evaluation board
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
User guide | TPS6598x Application Customization Tool (Rev. C) | 14 Sep 2020 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.