Select a version
MSP432-GCC-OPENSOURCE
GCC - Open Source Compiler for MSP432 Microcontrollers
Windows Installer for MSP432GCC
macOS Installer for MSP432GCC
Linux x64 Installer for MSP432GCC
Release Information
SimpleLink™ MSP432™ GCC Support package is complete debugger and open source C/C++ compiler toolchain for building and debugging embedded applications based on SimpleLink™ MSP432™ microcontrollers. The ARM GCC Compiler is owned and maintained by ARM. Therefore, the ARM GCC compiler is not provided within the SimpleLink™ MSP432™ GCC Support Package.
While the TI package includes the examples and other collateral files, users can download the GCC and GDB binaries from the following location: https://developer.arm.com/open-source/gnu-toolchain/gnu-rm/downloads.
This package has been tested with:
- GCC ARM Embedded Compiler v4_9-2015q3-20150921
- GCC ARM Embedded Compiler v5_3-2016q1-20160330
- GCC ARM Embedded Compiler v6_2-2016q4-20161216
What's new
- Download speed improvements
- Updating code examples to version 3.50.00.02 of MSP432Ware
- Automatic firmware update for XDS110 and XDS200
- Components:
- SimpleLink™ MSP432™ header and support files (v3.0.0):
- CMSIS Core v5.0
- Header files
- Startup files
- Linker files
- FlashMSP432 library
- XDS Emulation Software Package including GDB agent (v6.0.579.0)
- Automatic firmware update for XDS110 and XDS200
- Five examples (based on MSPWare v3.50.00.02)