|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners Description
The ADS1113, ADS1114, and ADS1115 are precision analog-to-digital converters (ADCs) with 16 bits of resolution offered in an ultra-small, leadless QFN-10 package or an MSOP-10 package. The ADS1113/4/5 are designed with precision, power, and ease of implementation in mind. The ADS1113/4/5 feature an onboard reference and oscillator. Data are transferred via an I2C-compatible serial interface; four I2C slave addresses can be selected. The ADS1113/4/5 operate from a single power supply ranging from 2.0V to 5.5V. The ADS1113/4/5 can perform conversions at rates up to 860 samples per second (SPS). An onboard PGA is available on the ADS1114 and ADS1115 that offers input ranges from the supply to as low as ±256mV, allowing both large and small signals to be measured with high resolution. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| ADS1114IDGSR | ACTIVE | -40 to 125 | 2.00 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | Purchase Samples |
| ADS1114IDGST | ACTIVE | -40 to 125 | 2.60 | 1ku | MSOP (DGS) | 10 | View | 250 | SMALL T&R | |
| ADS1114IRUGR | ACTIVE | -40 to 125 | 2.00 | 1ku | QFN (RUG) | 10 | 3000 | LARGE T&R | Purchase Samples | |
| ADS1114IRUGT | ACTIVE | -40 to 125 | 2.60 | 1ku | QFN (RUG) | 10 | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:20 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS1114IDGSR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS1114IDGST | |||
| Americas | Arrow | 250 | |
| Avnet | 250 | ||
| Newark | 250 | ||
| Asia | Farnell Asia | 250 | |
| WPI | 184 | ||
| Europe | Avnet-SILICA | 250 | |
| Compel | 375 | ||
| Farnell | 250 | ||
| Spoerle | 250 | ||
| Worldwide | DigiKey | 465 | |
| Mouser Electronics | 232 | ||
| TI Lead Time*: 16 WeeksADS1114IRUGR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksADS1114IRUGT | |||
| Americas | Arrow | 250 | |
| Avnet | 250 | ||
| Newark | 250 | ||
| Asia | Farnell Asia | 250 | |
| Europe | Farnell | 250 | |
| Worldwide | DigiKey | 733 | |
| Mouser Electronics | 250 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS1114IDGSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1114IDGST | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ADS1114IRUGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ADS1114IRUGT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS1114 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| Part # | Name | Product Family | Comments |
| ADS1113 | 16-Bit ADC with Integrated MUX, Oscillator, and Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | Does not include PGA or comparator |
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | Also includes 4 channel input mux |
| ADS1014 | 12-Bit ADC with Integrated PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 12 bit equivalent |
| ADS1112 | 16-bit 240SPS ADC, 2 Ch. Diff/3 Single-end input, Low power Complete System in MSOP-10 | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | Has 3 input channels instead of 1. Does not include comparator |
| TMP102 | Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs - TEMPERATURE SENSOR | |
| INA333 | Low Power, Precision Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY | |
| OPA333 | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1113 | 16-Bit ADC with Integrated MUX, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1100 | Self-Calibrating, 16-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1013 | 12-Bit ADC with Integrated Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1110 | 16-Bit Delta-Sigma ADC with internal reference, PGA and oscillator. I2C Serial Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1015 | 12-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1112 | 16-bit 240SPS ADC, 2 Ch. Diff/3 Single-end input, Low power Complete System in MSOP-10 | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS8556 | 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1014 | 12-Bit ADC with Integrated PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number