ADS1254 Status: ACTIVE

24-Bit, 20kHz, Low Power Analog-to-Digital Converter

      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • ADS1251 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel version of ADS1254
  • ADS1253 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • ADS1258 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  8 channel differential input with very high resolution

Datasheet

Download - PDF Icon

 ADS1250 ADS1251 ADS1252 ADS1253 ADS1254ADS1255 ADS1258 
Resolution(Bits)20  24  24  24  24  24  24  
Sample Rate (max)25kSPS  20kSPS  41kSPS  20kSPS  20kSPS  30kSPS  125kSPS  
ArchitectureDelta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  Delta-Sigma  
Power Consumption(Typ)(mW)75  7.5  40  7.5  4.36  36  42  
DNL(Max)(+/-LSB)1  1  1  1  1  2  1  
INL(Max)(+/-LSB)0.0012%  0.0002%  0.0003%  0.0002%  0.0002%  0.0003%  0.0003%  
No Missing Codes(Bits)20  24  24  24  24  24  24  
ENOB(Bits)18  19  19  19  19  23  21.6  
No. of Supplies1  1  1  1  2  2  2  
Analog Voltage AV/DD(Min)(V)4.75  4.75  4.75  4.75  4.75  4.75  4.75  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)4.75  4.75  4.75  4.75  1.8  1.8  2.5  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  5.25  3.6  3.6  3.6  
Input Configuration RangeVref/PGA (1-8)  Vref  Vref  Vref  Vref  2Vref/PGA(1-64)  1.06Vref  
Reference ModeExt  Ext  Ext  Ext  Ext  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package16SOIC  8SOIC  8SOIC  16SSOP/QSOP  20SSOP/QSOP  20SSOP  48QFN  
# Input Channels1  1  1  4  4  2  16  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1258: 24 Bit, Fast Channel Cycling Delta-Sigma ADC
  • ADS1253: 24-Bit, 20kHz, Low Power Analog-to-Digital Converter
  • ADS1256: 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer
  • TUSB3410: RS232/IrDA Serial-to-USB Converter
  • TPS54310: 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter
  • OPA2277: High Precision Operational Amplifiers

More Related Products

Product Information

Features

  • 24 BITS—NO MISSING CODES
  • 19 BITS EFFECTIVE RESOLUTION UP TO 20kHz DATA RATE
  • LOW NOISE: 1.8ppm
  • FOUR DIFFERENTIAL INPUTS
  • INL: 15ppm (max)
  • EXTERNAL REFERENCE (0.5V to 5V)
  • POWER-DOWN MODE
  • SYNC MODE
  • LOW POWER: 4mW at 20kHz
  • SEPARATE DIGITAL SUPPLY 1.8V to 3.6V
  • APPLICATIONS
    • CARDIAC DIAGNOSTICS
    • DIRECT THERMOCOUPLE INTERFACES
    • BLOOD ANALYSIS
    • INFRARED PYROMETERS
    • LIQUID/GAS CHROMATOGRAPHY
    • PRECISION PROCESS CONTROL

All trademarks are the property of their respective owners.

Description

The ADS1254 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution. The delta-sigma architecture is used for wide dynamic range and to ensure 24 bits of no missing codes performance. An effective resolution of 19 bits (1.8ppm of rms noise) is achieved for conversion rates up to 20kHz.

The ADS1254 is designed for high-resolution measurement applications in cardiac diagnostics, smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation. The converter includes a flexible, two-wire synchronous serial interface for low-cost isolation.

The ADS1254 is a multi-channel converter and is offered in an SSOP-20 package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS1254EACTIVE-40 to 857.90 | 1kuSSOP/QSOP (DBQ) | 20 View 56 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS1254E/2K5ACTIVE-40 to 857.20 | 1kuSSOP/QSOP (DBQ) | 20 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS1254E/2K5G4ACTIVE-40 to 857.20 | 1kuSSOP/QSOP (DBQ) | 20 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS1254EG4ACTIVE-40 to 857.90 | 1kuSSOP/QSOP (DBQ) | 20 View 56 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
ADS1254EAs of 12:12 PM GMT, 03 Jul 2009As of 12:12 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow >1k
 Avnet >1k
 DigiKey 381
 Mouser Electronics 281
 Newark 108
 Rochester Electronics 29
 AsiaWPI 192
 EuropeArrow Northern Europe 28
 Avnet-SILICA 300
 Compel 489
ADS1254E/2K5As of 12:12 PM GMT, 03 Jul 2009As of 12:12 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasAvnet >1k
 DigiKey >1k
ADS1254E/2K5G4As of 12:12 PM GMT, 03 Jul 2009As of 12:12 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
ADS1254EG4As of 12:12 PM GMT, 03 Jul 2009As of 12:12 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
 EuropeEBV Elektronik 28
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS1254E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1254E/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1254E/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS1254EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS1254 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converters

User Guides

View User Guides for Analog to Digital Converters

More Literature

View More Literature for Analog to Digital Converters

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS1251   ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Single channel version of ADS1254  
ADS1253   24-Bit, 20kHz, Low Power Analog-to-Digital Converter     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
ADS1258   24 Bit, Fast Channel Cycling Delta-Sigma ADC     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  8 channel differential input with very high resolution  
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIERS - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIERS - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
REF5025   Low Noise, Very Low Drift, Precision Voltage Reference   REFERENCES - SERIES VOLTAGE REFERENCES   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS1258 24 Bit, Fast Channel Cycling Delta-Sigma ADC   TI customers also evaluated this product.
ADS1253 24-Bit, 20kHz, Low Power Analog-to-Digital Converter   TI customers also evaluated this product.
ADS1256 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer   TI customers also evaluated this product.
ADS1282 Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration   TI customers also evaluated this product.
ADS1271 24-Bit, 105kSPS Industrial Delta-Sigma ADC   TI customers also evaluated this product.
ADS1212 22-Bit Analog-to-Digital Converter   TI customers also evaluated this product.
ADS1213 22-Bit Analog-to-Digital Converter   TI customers also evaluated this product.
ADS1225 24-bit, 100SPS ADC with Differential Input and Internal Oscillator   TI customers also evaluated this product.
ADS1251 ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter   TI customers also evaluated this product.
ADS1281 High Resolution 24-Bit Analog-to Digital Converter   TI customers also evaluated this product.
TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA129 Ultra-Low Bias Current Difet Operational Amplifier PRECISION AMPLIFIERS-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
TMS320LF2407A 16-bit fixed point DSP with Flash C2000™ 32-BIT MICROCONTROLLERS-F240X 16-BIT MCU TI customers also evaluated this product.
LM358 Dual Operational Amplifiers OPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERS TI customers also evaluated this product.
TL16C2550 1.8-V to 5-V Dual UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.
THS8200 Triple 10-Bit All Format Video DAC VIDEO AND IMAGING-VIDEO DACS TI customers also evaluated this product.
SN74HC245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
MAX3243E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Videos

Support Community-Video
Nuts and Bolts of the Delta-Sigma Converter
Added: 2 months ago
Views:1060
Duration:10:25
Rating: Video Rating - TI Community
Sign in to rate this video
 
Support Community-Video
Analog Tutorial - The Basics of the Effective Number of Bits
Added: 5 months ago
Views:2472
Duration:10:12
Rating: Video Rating - TI Community
Sign in to rate this video
 

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here