Product details

Sample rate (max) (Msps) 105 Resolution (Bits) 11 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 750 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 1900 Architecture Pipeline SNR (dB) 66.5 ENOB (bit) 10.7 SFDR (dB) 91 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 105 Resolution (Bits) 11 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 750 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2.2 Power consumption (typ) (mW) 1900 Architecture Pipeline SNR (dB) 66.5 ENOB (bit) 10.7 SFDR (dB) 91 Operating temperature range (°C) -40 to 85 Input buffer Yes
HTQFP (PGP) 52 144 mm² 12 x 12
  • 11 Bit Resolution
  • 105 MSPS Maximum Sample Rate
  • SNR = 66.4 dBc at 105 MSPS and 50 MHz IF
  • SFDR = 90 dBc at 105 MSPS and 50 MHz IF
  • SNR = 65.7 dBc at 105 MSPS and 170 MHz IF
  • SFDR = 81 dBc at 105 MSPS and 170 MHz IF
  • 2.2 Vpp Differential Input Range
  • 5 V Supply Operation
  • 3.3 V CMOS Compatible Outputs
  • 1.9 W Total Power Dissipation
  • 2s Complement Output Format
  • On-Chip Input Analog Buffer, Track and Hold, and Reference Circuit
  • 52 Pin HTQFP Package With Exposed Heatsink
  • Industrial Temperature Range = –40°C to 85°C
  • Pin Compatible With ADS5423, ADS5424, and AD6645
  • APPLICATIONS
    • Single and Multichannel Digital Receivers
    • Base Station Infrastructure
    • Instrumentation
    • Video and Imaging
  • RELATED DEVICES
    • Clocking: CDC7005
    • Amplifiers: OPA695, THS4509

PowerPad is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • 11 Bit Resolution
  • 105 MSPS Maximum Sample Rate
  • SNR = 66.4 dBc at 105 MSPS and 50 MHz IF
  • SFDR = 90 dBc at 105 MSPS and 50 MHz IF
  • SNR = 65.7 dBc at 105 MSPS and 170 MHz IF
  • SFDR = 81 dBc at 105 MSPS and 170 MHz IF
  • 2.2 Vpp Differential Input Range
  • 5 V Supply Operation
  • 3.3 V CMOS Compatible Outputs
  • 1.9 W Total Power Dissipation
  • 2s Complement Output Format
  • On-Chip Input Analog Buffer, Track and Hold, and Reference Circuit
  • 52 Pin HTQFP Package With Exposed Heatsink
  • Industrial Temperature Range = –40°C to 85°C
  • Pin Compatible With ADS5423, ADS5424, and AD6645
  • APPLICATIONS
    • Single and Multichannel Digital Receivers
    • Base Station Infrastructure
    • Instrumentation
    • Video and Imaging
  • RELATED DEVICES
    • Clocking: CDC7005
    • Amplifiers: OPA695, THS4509

PowerPad is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

The ADS5411 is an 11 bit, 105 MSPS analog-to-digital converter (ADC) that operates from a
5 V supply, while providing 3.3 V CMOS compatible digital outputs. The ADS5411 input buffer isolates the internal switching of the on-chip Track and Hold (T&H) from disturbing the signal source. An internal reference generator is also provided to further simplify the system design. The ADS5411 has outstanding low noise and linearity, over input frequency. With only a
2.2 VPP input range, simplifies the design of multicarrier applications, where the carriers are selected on the digital domain.

The ADS5411 is available in a 52 pin HTQFP with heatsink package. The ADS5411 is built on state of the art Texas Instruments complementary bipolar process (BiCom3) and is specified over full industrial temperature range (–40°C to 85°C).

The ADS5411 is an 11 bit, 105 MSPS analog-to-digital converter (ADC) that operates from a
5 V supply, while providing 3.3 V CMOS compatible digital outputs. The ADS5411 input buffer isolates the internal switching of the on-chip Track and Hold (T&H) from disturbing the signal source. An internal reference generator is also provided to further simplify the system design. The ADS5411 has outstanding low noise and linearity, over input frequency. With only a
2.2 VPP input range, simplifies the design of multicarrier applications, where the carriers are selected on the digital domain.

The ADS5411 is available in a 52 pin HTQFP with heatsink package. The ADS5411 is built on state of the art Texas Instruments complementary bipolar process (BiCom3) and is specified over full industrial temperature range (–40°C to 85°C).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet 11 Bit 105 MSPS ADC datasheet (Rev. A) 14 Jan 2010
Application note Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 22 May 2015
Application note Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 19 Jul 2013
Application note High-Speed, Analog-to-Digital Converter Basics 11 Jan 2012
Application note Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) 10 Sep 2010
Application note Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 28 Apr 2009
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 08 Jun 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 02 Jun 2008
EVM User's guide ADS5423/24/33 and ADS5411 EVM User Guide (Rev. B) 14 Feb 2006

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos