|
|
|
|
Special NoteThe PJY package for the ADS5424 will no longer be available past 12/31/2009 and will be replaced by the PGP package. Please contact your local TI sales office for more information and to inquire about a life-time purchase of the ADS5424PJY.
Other qualified versions of ADS5424
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS5424 is a 14 bit 105 MSPS analog-to-digital converter (ADC) that operates from a 5 V supply, while providing 3.3 V CMOS compatible digital outputs. The ADS5424 input buffer isolates the internal switching of the on-chip Track and Hold (T & H) from disturbing the signal source. An internal reference generator is also provided to further simplify the system design. The ADS5424 has outstanding low noise and linearity, over input frequency. With only a The ADS5424 is available in a 52 pin HTQFP with heatsink package and is pin compatible to the AD6645. The ADS5424 is built on state of the art Texas Instruments complementary bipolar process (BiCom3) and is specified over full industrial temperature range (40°C to 85°C). |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS5424IPGP | PREVIEW | -40 to 85 | 57.00 | 1ku | HTQFP (PGP) | 52 | 160 | Not Available | |||
| ADS5424IPJY | ACTIVE | -40 to 85 | 57.00 | 1ku | QFP (PJY) | 52 | View | 160 | JEDEC TRAY (10+1) | |||
| ADS5424IPJYG3 | ACTIVE | -40 to 85 | 57.00 | 1ku | QFP (PJY) | 52 | View | 160 | JEDEC TRAY (10+1) | |||
| ADS5424IPJYG4 | ACTIVE | -40 to 85 | QFP (PJY) | 52 | View | Purchase Samples | ||||
| ADS5424IPJYR | ACTIVE | -40 to 85 | 56.00 | 1ku | QFP (PJY) | 52 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS5424IPJYRG3 | ACTIVE | -40 to 85 | 56.00 | 1ku | QFP (PJY) | 52 | View | 1000 | LARGE T&R | Purchase Samples | ||
| ADS5424IPJYRG4 | ACTIVE | -40 to 85 | QFP (PJY) | 52 | View | Purchase Samples | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:49 AM GMT, 09 Feb 2010 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS5424IPJY | |||
| Americas | Arrow | 410 | |
| Avnet | 139 | ||
| Rochester Electronics | 176 | ||
| TI Lead Time*: 20 WeeksADS5424IPJYG3 | |||
| None Reported View Distributors | |||
| Call**ADS5424IPJYG4 | |||
| Asia | Farnell Asia | 50 | |
| Europe | Farnell | 50 | |
| TI Lead Time*: 20 WeeksADS5424IPJYR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksADS5424IPJYRG3 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS5424IPGP | View | ||||
| ADS5424IPJY | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
| ADS5424IPJYG3 | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
| ADS5424IPJYR | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
| ADS5424IPJYRG3 | Green (RoHS & no Sb/Br) | CU SN | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS5424 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS5424 Evaluation Module | ADS5424EVM | Texas Instruments | Development Boards/EVMs |
| ADS5433 Evaluation Module | ADS5433EVM | Texas Instruments | Development Boards/EVMs |
| THS4509EVM Evaluation Module | THS4509EVM | Texas Instruments | Development Boards/EVMs |
| Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters | TSW1100 | Texas Instruments | Emulators/Analyzers |
| |||
| Part # | Name | Product Family | Comments |
| CDC7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO OUTPUT | Clocking for ADS5424 |
| OPA695 | Ultra-Wideband, Current-Feedback Operational Amplifier with Disable | HIGH SPEED AMPLIFIER - CURRENT FEEDBACK | See Literature slws157b See App Notes section of ADS5424 Datasheet for an example of OPA695 driving ADS5424. |
| THS4304 | Wideband Operational Amplifier | HIGH SPEED AMPLIFIER - VOLTAGE FEEDBACK |
Driving the ADS5424 Differentially.
See Literature slws157b See App Notes section of ADS5424 datasheet. |
| THS4509 | Wideband Operational Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER |
Differential Input/Differential Output Amplifier
See Literature slws157b See App Notes section of ADS5424 datasheet. |
| THS4508 | Wideband Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER |
Differential Driver for ADS5424 ADC
See Literature slas459e See applications section of datasheet for an example circuit. |
| THS4511 | Wideband, Low Noise, Low Distortion Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER |
Differential Driver for ADS5424 ADC
See Literature slos471e See applications section of datasheet for an example circuit. |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS1252 | ResolutionPlus 24-Bit, 40kHz Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5423 | A 5V 14bit, 80MSPS Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TPS72301 | Single Output LDO, 200mA, Adj.(10 to 1.2V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS77733 | Single Output LDO, 750mA, Fixed(3.3V), Fast Transient Response, SVS | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TLV2711 | Single LinCMOS(TM) Rail-To-Rail uPower Operational Amplifier | PRECISION AMPLIFIER-LOW POWER | TI customers also evaluated this product. |
| SN74AVC32T245 | 32-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| MSC1210Y5 | Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 32k Flash Memory | DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LL BUFFER, DRIVER AND TRANSCEIVER-LL INVERTER | TI customers also evaluated this product. |
| UC285-ADJ | Single Output LDO, 5.0A, Adj.(1.22 to 6.0V), Fast Transient Response, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TL16C554A | Quad UART with 16-Byte FIFOs | INTERFACE-UARTS | TI customers also evaluated this product. |
| TPS73701 | Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| DAC5674 | 14-Bit, 400 CommsDAC, 2x/4x Interpolation Filters | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number