ADS5553 Status: ACTIVE

Dual-Channel 14bit, 65MSPS Analog-to-Digital Converter


      
         
Alert me about changes<br/>to this product

See Also

  • ADS6242 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  The ADS6242 is a lower power, higher performing dual 14-bit 65MSPS ADC in a smaller package. With serialized LVDS outputs it also lessens the number of output t

Datasheet

Download - PDF Icon

 ADS5553
Resolution(Bits)14  
Sample Rate (max)65MSPS  
ArchitecturePipeline  
Power Consumption(Typ)(mW)725  
SINAD(dB)73.4  
SNR(dB)74  
SFDR(dB)84  
DNL(Max)(+/-LSB)0.6  
INL(Max)(+/-LSB)2.5  
No Missing Codes(Bits)14  
ENOB(Bits)11.9  
No. of Supplies1  
Analog Voltage AV/DD(Min)(V)3.0  
Analog Voltage AV/DD(Max)(V)3.6  
Logic Voltage DV/DD(Min)(V)3.0  
Logic Voltage DV/DD(Max)(V)3.6  
Input Configuration Range2.3V (p-p)  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package80HTQFP  
# Input Channels2  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS61B49: Buffered input, low power, 14-bit, 250 MSPS ADC
  • ADS5562: 16-bit 80MSPS Low Power ADC with Selectable LVDS/CMOS Outputs
  • ADS6149: Low power 14-bit, 250 MSPS ADC
  • DAC8555: 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital to Analog Converter

More Related Products

Product Information

Features

  • Dual ADC
  • 14 Bit Resolution
  • 65 MSPS Sample Rate
  • High SNR = 74 dBFs at 70 MHz fIN
  • High SFDR = 84 dBc at 70 MHz fIN
  • 2.3 VPP Differential Input Voltage
  • Internal / External Voltage Reference
  • 3.3 V Single-Supply Voltage
  • Analog Power Dissipation = 0.72 W
  • Output Supply Power Dissipation = 0.17 W
  • 80 Lead PowerPad™ TQFP Package
  • Two’s Complement Output Format
  • APPLICATIONS
    • Communication Receivers
    • Base Station Infrastructure
    • Test and Measurement Instrumentation

PowerPAD and CommsADC are trademarks of Texas Instruments.

Description

The ADS5553 is a high-performance, dual channel, 14 bit, 65 MSPS analog-to-digital converter (ADC). To provide a complete solution, each channel includes a high-bandwidth linear sample-and-hold stage (S& H) and an internal reference. Designed for applications demanding high dynamic performance in a small space, the ADS5553 has excellent power consumption of 0.9 W at 3.3 V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements, yet an external reference can be used optionally to suit the accuracy and low drift requirements of the application. The outputs are parallel CMOS compatible.

The ADS5553 is available in a 80 lead TQFP PowerPAD package and is specified over the full temperature range of -40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS5553IPFPACTIVE-40 to 8538.50 | 1kuHTQFP (PFP) | 80 View 96 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
ADS5553IPFPG4ACTIVE-40 to 8538.50 | 1kuHTQFP (PFP) | 80 View 96 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
ADS5553IPFPRACTIVE-40 to 8537.50 | 1kuHTQFP (PFP) | 80 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS5553IPFPRG4ACTIVE-40 to 8537.50 | 1kuHTQFP (PFP) | 80 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:19 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS5553IPFP
AmericasAvnet 26
WorldwideDigiKey 129
Mouser Electronics 20
TI Lead Time*: 20 WeeksADS5553IPFPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS5553IPFPR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS5553IPFPRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS5553IPFP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5553IPFPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5553IPFPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5553IPFPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS5553 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

View User Guides for Analog to Digital Converter

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS5553 Evluation moduleADS5553EVMTexas InstrumentsDevelopment Boards/EVMs
Digital Data Capture and Analysis for High Speed, High Resolution A to D ConvertersTSW1100Texas InstrumentsEmulators/Analyzers

Simulation Models

Part # Name Product Family Comments
ADS6242   Dual 14-bit 65MSPS ADC with serialized LVDS Output   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  The ADS6242 is a lower power, higher performing dual 14-bit 65MSPS ADC in a smaller package. With serialized LVDS outputs it also lessens the number of output t  
Customers Who Evaluated This Product Also Evaluated...
ADS61B49 Buffered input, low power, 14-bit, 250 MSPS ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5562 16-bit 80MSPS Low Power ADC with Selectable LVDS/CMOS Outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS6149 Low power 14-bit, 250 MSPS ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5542 14-Bit, 80MSPS Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5500 14-bit, 125 MSPS ADC Single Ch. Low Power and Superior AC Performance DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS6242 Dual 14-bit 65MSPS ADC with serialized LVDS Output DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS62P42 Dual 14-bit 65MSPS ADC with selectable DDR LVDS or CMOS outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5424 5V 14bit, 105MSPS High Performance Bipolar Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
DAC8555 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here