ADS5562 Status: ACTIVE

16-bit 80MSPS Low Power ADC with Selectable LVDS/CMOS Outputs


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 ADS5560 ADS5562
Resolution(Bits)16  16  
Sample Rate (max)40MSPS  80MSPS  
ArchitecturePipeline  Pipeline  
Power Consumption(Typ)(mW)674  865  
SINAD(dB)83.2  80.5  
SNR(dB)84.3  84  
SFDR(dB)90  85  
DNL(Max)(+/-LSB)0.95  0.95  
INL(Max)(+/-LSB)8.5  8.5  
No Missing Codes(Bits)16  16  
ENOB(Bits)13.5  13.1  
No. of Supplies2  2  
Analog Voltage AV/DD(Min)(V)3.0  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  
Logic Voltage DV/DD(Min)(V)3.0  3.0  
Logic Voltage DV/DD(Max)(V)3.6  3.6  
Input Configuration Range3.6 V (p-p)  3.6V (p-p)  
Reference ModeInt and Ext  Int and Ext  
RatingCatalog  Catalog  
Pin/Package48QFN  48QFN  
# Input Channels1  1  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS5560: 16-bit 40MSPS Low Power ADC with Selectable LVDS/CMOS Outputs
  • ADS1218: 24-Bit, 780 SPS ADC w/FLASH Memory, 8 CH, Vref, Buffer, 2 IDACs, Serial Out, Digital I/O, Low Power
  • ADS5542: 14-Bit, 80MSPS Analog-to-Digital Converter
  • OPA2111: Dual Low-Noise Difet(R) Operational Amplifier
  • DIR9001-Q1: Automotive Catalog 96-kHz 24-Bit Digital Audio Interface Receiver
  • DIR9001: 96kHz Digital Audio Receiver

More Related Products

Product Information

Features

  • 16-Bit Resolution
  • Maximum Sample Rate
    • ADS5562 - 80 MSPS
    • ADS5560 - 40 MSPS
  • Total Power
    • 865 mW at 80MSPS
    • 674 mW at 40MSPS
  • No Missing Codes
  • High SNR 84 dBFS (3 MHz IF)
  • 85 dBc SFDR (3 MHz IF)
  • Low Frequency Noise Suppression Mode
  • Programmable Fine Gain, 1dB steps till 6dB
  • Double Data Rate (DDR) LVDS and Parallel CMOS Output Options
  • Internal/External Reference Support
  • 3.3-V Analog and Digital Supply
  • Pin-for-pin with ADS5547 Family
  • 48-QFN Package (7 mm × 7 mm)
  • APPLICATIONS
    • Medical Imaging - MRI
    • Wireless Communications Infrastructure
    • Software Defined Radio
    • Test and Measurement Instrumentation
    • High Definition Video

Description

ADS556X is a high performance 16-bit A/D converter family with sampling rates up to 80 MSPS. It supports very high SNR for input frequencies in the first Nyquist zone. The device includes a low frequency noise suppression mode that improves the noise from dc to about 1MHz.

In addition to high performance, the device offers several flexible features such as output interface (either Double Data Rate LVDS or parallel CMOS) and fine gain (in 1 dB steps till 6 dB).

Innovative techniques, such as DDR LVDS and an internal reference that does not require external decoupling capacitors, have been used to achieve significant savings in pin-count. This results in a compact 7 mm x 7 mm 48 pin QFN package.

The device can be put in an external reference mode, where the VCM pin behaves as the external reference input. For applications where power is important, ADS556X offers power down modes and automatic power scaling at lower sample rates.

It is specified over the industrial temperature range (-40°C to +85°C).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS5562IRGZRACTIVE-40 to 8560.45 | 100uQFN (RGZ) | 48 View 2500 | LARGE T&RPurchase Samples
ADS5562IRGZRG4ACTIVE-40 to 8560.45 | 100uQFN (RGZ) | 48 View 2500 | LARGE T&RPurchase Samples
ADS5562IRGZTACTIVE-40 to 8561.70 | 100uQFN (RGZ) | 48 View 250 | SMALL T&R
ADS5562IRGZTG4ACTIVE-40 to 8561.70 | 100uQFN (RGZ) | 48 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:09 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS5562IRGZR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS5562IRGZRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS5562IRGZT
AmericasAvnet 250
Newark 10
AsiaFarnell Asia 10
EuropeEBV Elektronik 8
WorldwideDigiKey 124
Mouser Electronics 220
TI Lead Time*: 4 WeeksADS5562IRGZTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS5562IRGZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5562IRGZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5562IRGZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS5562IRGZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS5562 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

View User Guides for Analog to Digital Converter

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS5560 Evaluation ModuleADS5560EVMTexas InstrumentsDevelopment Boards/EVMs
ADS5562 Evaluation ModuleADS5562EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
CDCE72010   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner   WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner    
Customers Who Evaluated This Product Also Evaluated...
ADS5560 16-bit 40MSPS Low Power ADC with Selectable LVDS/CMOS Outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1218 24-Bit, 780 SPS ADC w/FLASH Memory, 8 CH, Vref, Buffer, 2 IDACs, Serial Out, Digital I/O, Low Power DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5542 14-Bit, 80MSPS Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7841 12-Bit, 4-Channel Serial Output Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5483 16-bit 135MSPS ADC with buffered inputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5481 16-bit 80MSPS ADC With Buffered Analog Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5485 16-bit, 200 MSPS ADC with buffered inputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7842 12-Bit, 4-Channel Parallel Output Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
OPA2111 Dual Low-Noise Difet(R) Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
DIR9001-Q1 Automotive Catalog 96-kHz 24-Bit Digital Audio Interface Receiver DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER TI customers also evaluated this product.
DIR9001 96kHz Digital Audio Receiver DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here