|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
ADS6125/ADS6124/ADS6123/ADS6122 (ADS612X) is a family of 12-bit A/D converters with sampling frequencies up to 125 MSPS. It combines high performance and low power consumption in a compact 32 QFN package. Using an internal high bandwidth sample and hold and a low jitter clock buffer helps to achieve high SNR and high SFDR even at high input frequencies. It features coarse and fine gain options that are used to improve SFDR performance at lower full-scale analog input ranges. The digital data outputs are either parallel CMOS or DDR LVDS (Double Data Rate). Several features exist to ease data capture such as controls for output clock position and output buffer drive strength, and LVDS current and internal termination programmability. The output interface type, gain, and other functions are programmed using a 3-wire serial interface. Alternatively, some of these functions are configured using dedicated parallel pins so that the device comes up in the desired state after power-up. ADS612X includes internal references, while eliminating the traditional reference pins and associated external decoupling. External reference mode is also supported. The devices are specified over the industrial temperature range (-40°C to 85°C). |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ADS6122IRHBR | ACTIVE | -40 to 85 | 15.00 | 100u | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | |
| ADS6122IRHBRG4 | ACTIVE | -40 to 85 | 15.00 | 100u | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples | |
| ADS6122IRHBT | ACTIVE | -40 to 85 | 16.25 | 100u | QFN (RHB) | 32 | View | 250 | SMALL T&R | ||
| ADS6122IRHBTG4 | ACTIVE | -40 to 85 | 16.25 | 100u | QFN (RHB) | 32 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:11 PM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS6122IRHBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS6122IRHBRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksADS6122IRHBT | |||
| Asia | WPI | 69 | |
| Worldwide | DigiKey | 114 | |
| TI Lead Time*: 4 WeeksADS6122IRHBTG4 | |||
| Asia | Farnell Asia | 234 | |
| Europe | Farnell | 232 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS6122IRHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6122IRHBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6122IRHBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6122IRHBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS6122 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS6122 Evaluation Module | ADS6122EVM | Texas Instruments | Development Boards/EVMs |
| ADS6142 Evaluation Module | ADS6142EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS1258 | 24 Bit, Fast Channel Cycling Delta-Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS6142 | Low Power 14-bit 65MSPS ADC with selectable parallel CMOS or LVDS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1000 | Low Cost 12-bit ADC with I2C Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| DAC7714 | Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| OPA129 | Ultra-Low Bias Current Difet Operational Amplifier | PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT | TI customers also evaluated this product. |
| TVP5160 | NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| TPS76733 | Single Output LDO, 1.0A, Fixed(3.3V), Low Quiescent Current, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| XTR110 | Precision Voltage-To-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| TLV2372 | 550-uA/Channel 3-MHz RRIO Op Amp | PRECISION AMPLIFIER-LOW POWER | TI customers also evaluated this product. |
| DAC716 | 16-Bit Digital-to-Analog Converter with Serial Data Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC1220 | 20-Bit Delta-Sigma Low Power Digital-To-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC712 | 16-Bit Digital-to-Converter With 16-Bit Bus Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number