ADS6128 Status: ACTIVE

Low power 12-bit, 210 MSPS ADC

      
         
Alert me about changes<br/>to this product

 ADS6128ADS6129 ADS6148 ADS6149 ADS61B29 ADS61B49 ADS62P28 ADS62P29 ADS62P48 ADS62P49 
Resolution(Bits)12  12  14  14  12  14  12  12  14  14  
Sample Rate (max)210MSPS  250MSPS  210MSPS  250MSPS  250MSPS  250MSPS  210MSPS  250MSPS  210MSPS  250MSPS  
ArchitecturePipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  
Power Consumption(Typ)(mW)628  687  628  687  790  790  1140  1250  1140  1250  
SINAD(dB)70.4  70.4  72.4  72.4  69.7  71.8  70.5  70.3  72.8  72.7  
SNR(dB)70.5  70.5  72.7  72.7  70  72.4  70.6  70.5  73  73  
SFDR(dB)82  86  82  86  86  86  85  85  85  85  
DNL(Max)(+/-LSB)1  1  2  2  1  1    1.3  1.3  
INL(Max)(+/-LSB)2.5  2.5  5  5  2.5  5    5  5  
No Missing Codes(Bits)12  12  14  14  12  14  12  12  14  14  
ENOB(Bits)11.40  11.4  11.73  11.73  11.28  11.63  11  11.1  11.4  11.3  
No. of Supplies2  2  2  2  2  2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  3.0  3.15  3.15  3.15  3.15  
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  
Logic Voltage DV/DD(Min)(V)1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  
Logic Voltage DV/DD(Max)(V)1.9  1.9  1.9  1.9  1.9  1.9  1.9  1.9  1.9  1.9  
Input Configuration Range2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  
Reference ModeInt and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package48QFN  48QFN  48QFN  48QFN  48QFN  48QFN  64VQFN  64VQFN  64VQFN  64VQFN  
# Input Channels1  1  1  1  1  1  2  2  2  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS6129: Low power 12-bit, 250 MSPS ADC
  • ADS54RF63: 12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability
  • ADS5517: 11-Bit, 200 MSPS ADC With DDR LVDS/CMOS Outputs
  • OPA657: 1.6GHz, Low Noise, Fet -Input Operational Amplifier

More Related Products

Product Information

Features

  • Maximum Sample Rate: 250 MSPS
  • 14-Bit Resolution — ADS614X
  • 12-Bit Resolution — ADS612X
  • 687 mW Total Power Dissipation at 250 MSPS
  • Double Data Rate (DDR) LVDS and Parallel CMOS Output Options
  • Programmable Fine Gain up to 6dB for SNR/SFDR Trade-Off
  • DC Offset Correction
  • Supports Input Clock Amplitude Down to 400 mVPP Differential
  • Internal and External Reference Support
  • 48-QFN Package (7mm × 7mm)
  • Pin Compatible with ADS5547 Family
  • APPLICATIONS
    • Multicarrier, Wide Band-Width Communications
    • Wireless Multi-carrier Communications Infrastructure
    • Software Defined Radio
    • Power Amplifier Linearization
    • 802.16d/e
    • Test and Measurement Instrumentation
    • High Definition Video
    • Medical Imaging
    • Radar Systems

Description

ADS614X (ADS612X) is a family of 14-bit (12-bit) A/D converters with sampling rates up to 250 MSPS. It combines high dynamic performance and low power consumption in a compact 48 QFN package. This makes it well-suited for multicarrier, wide band-width communications applications.

ADS614X/2X has fine gain options that can be used to improve SFDR performance at lower full-scale input ranges. It includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR LVDS (Double Data Rate) and parallel CMOS digital output interfaces are available. At lower sampling rates, the ADC automatically operates at scaled down power with no loss in performance.

It includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. Nevertheless, the device can also be driven with an external reference. The device is specified over the industrial temperature range (-40°C to 85°C).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS6128IRGZRACTIVE-40 to 8556.25 | 100uQFN (RGZ) | 48 View 2500 | LARGE T&RPurchase Samples
ADS6128IRGZRG4ACTIVE-40 to 8556.25 | 100uQFN (RGZ) | 48 View 2500 | LARGE T&RPurchase Samples
ADS6128IRGZTACTIVE-40 to 8557.50 | 100uQFN (RGZ) | 48 View 250 | SMALL T&R
ADS6128IRGZTG4ACTIVE-40 to 8557.50 | 100uQFN (RGZ) | 48 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
ADS6128IRGZRAs of 12:10 PM GMT, 03 Jul 2009As of 12:10 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 20 Weeks AmericasDigiKey  Available
ADS6128IRGZRG4As of 12:10 PM GMT, 03 Jul 2009As of 12:10 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 20 Weeks AmericasDigiKey  Available
ADS6128IRGZTAs of 12:10 PM GMT, 03 Jul 2009As of 12:10 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow 250
 Avnet 250
 DigiKey 409
 Newark 175
ADS6128IRGZTG4As of 12:10 PM GMT, 03 Jul 2009As of 12:10 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS6128IRGZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS6128IRGZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS6128IRGZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS6128IRGZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS6128 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converters

User Guides

View User Guides for Analog to Digital Converters

More Literature

View More Literature for Analog to Digital Converters

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS6128 Evaluation BoardADS6128EVMTexas InstrumentsDevelopment Boards/EVMs
ADS6148 Evaluation BoardADS6148EVMTexas InstrumentsDevelopment Boards/EVMs
ADS61B29 Evaluation ModuleADS61B29EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
CDCE72010   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner   WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS   Clock Distribution and jitter cleaner with low additive jitter    
CDCM7005   High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO   ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO OUTPUT   Clock Distribution and Jitter Cleaner    
THS4509   Wideband Operational Amplifier   OPERATIONAL AMPLIFIERS - FULLY DIFFERENTIAL AMPLIFIERS   Wideband Fully Differential Amplifier    
GC5016   4 channel wideband DDC and/or DUC   WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - DIGITAL UP AND DOWN CONVERTERS   4-channel DDC/DUC    
DAC5688   16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTERS   Dual 16-bit, 800MSPSDual 16-bit, 800MSPS DAC with 2x-8x Interpolation    
DAC5682Z   16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTERS   Dual 16-bit, 1GSPS DAC with 1Gbps LVDS Inputs    
Customers Who Evaluated This Product Also Evaluated...
ADS6129 Low power 12-bit, 250 MSPS ADC   TI customers also evaluated this product.
ADS54RF63 12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability   TI customers also evaluated this product.
ADS5517 11-Bit, 200 MSPS ADC With DDR LVDS/CMOS Outputs   TI customers also evaluated this product.
ADS5463 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input   TI customers also evaluated this product.
ADS6125 Low Power 12-bit 125MSPS ADC with selectable parallel CMOS or LVDS outputs   TI customers also evaluated this product.
ADS61B29 Buffered input, low power, 12-bit, 250 MSPS ADC   TI customers also evaluated this product.
ADS5527 12-bit, 210MSPS ADC with DDR LVDS/CMOS outputs   TI customers also evaluated this product.
ADS5485 16-bit, 200 MSPS ADC with buffered inputs   TI customers also evaluated this product.
ADS6149 Low power 14-bit, 250 MSPS ADC   TI customers also evaluated this product.
OPA657 1.6GHz, Low Noise, Fet -Input Operational Amplifier HIGH SPEED AMPLIFIERS (GREATER THAN EQUAL TO 50MHZ)-JFET/CMOS TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Videos

Support Community-Video
Analog Tutorial - The Basics of the Effective Number of Bits
Added: 5 months ago
Views:2472
Duration:10:12
Rating: Video Rating - TI Community
Sign in to rate this video
 

Customer Tags Help

Most Popular Tags for ADS6128:

View All Tags

Other Support



Click 

Here