|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
ADS614X (ADS612X) is a family of 14-bit (12-bit) A/D converters with sampling rates up to 250 MSPS. It combines high dynamic performance and low power consumption in a compact 48 QFN package. This makes it well-suited for multicarrier, wide band-width communications applications. ADS614X/2X has fine gain options that can be used to improve SFDR performance at lower full-scale input ranges. It includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR LVDS (Double Data Rate) and parallel CMOS digital output interfaces are available. At lower sampling rates, the ADC automatically operates at scaled down power with no loss in performance. It includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| ADS6129IRGZ25 | PREVIEW | -40 to 85 | QFN (RGZ) | 48 | View | 25 | Not Available | |
| ADS6129IRGZR | ACTIVE | -40 to 85 | 73.75 | 100u | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples |
| ADS6129IRGZRG4 | ACTIVE | -40 to 85 | 73.75 | 100u | QFN (RGZ) | 48 | View | 2500 | LARGE T&R | Purchase Samples |
| ADS6129IRGZT | ACTIVE | -40 to 85 | 75.00 | 100u | QFN (RGZ) | 48 | View | 250 | SMALL T&R | |
| ADS6129IRGZTG4 | ACTIVE | -40 to 85 | 75.00 | 100u | QFN (RGZ) | 48 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:19 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS6129IRGZR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS6129IRGZRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksADS6129IRGZT | |||
| Americas | Arrow | 500 | |
| Newark | 250 | ||
| Asia | Farnell Asia | 250 | |
| Worldwide | DigiKey | 377 | |
| Mouser Electronics | 210 | ||
| TI Lead Time*: 20 WeeksADS6129IRGZTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS6129IRGZ25 | View | ||||
| ADS6129IRGZR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6129IRGZRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6129IRGZT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ADS6129IRGZTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS6129 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS6129 Evaluation Board | ADS6129EVM | Texas Instruments | Development Boards/EVMs |
| ADS6149 Evaluation Board | ADS6149EVM | Texas Instruments | Development Boards/EVMs |
| ADS61B29 Evaluation Module | ADS61B29EVM | Texas Instruments | Development Boards/EVMs |
| |||
| |||
| |||
| Part # | Name | Product Family | Comments |
| ADS4129 | 12 bit 250MSPS Low Power ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | Pin compatible with ~60% power reduction |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS | Clock Distribution and jitter cleaner with low additive jitter |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO OUTPUT | Clock Distribution and Jitter Cleaner |
| THS4509 | Wideband Operational Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | Wideband Fully Differential Amplifier |
| GC5016 | 4 channel wideband DDC and/or DUC | WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - DIGITAL UP AND DOWN CONVERTERS | 4-channel DDC/DUC |
| DAC5688 | 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Dual 16-bit, 800MSPS DAC with 2x-8x Interpolation |
| DAC5682Z | 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Dual 16-bit, 1GSPS DAC with 1Gbps LVDS Inputs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS61B29 | Buffered input, low power, 12-bit, 250 MSPS ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS62P49 | Dual Channel 14 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS61B49 | Buffered input, low power, 14-bit, 250 MSPS ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS62P29 | Dual Channel 12 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5463-EP | Enhanced Product 12-Bit 500-Msps Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS5463 | 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS6128 | Low power 12-bit, 210 MSPS ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

Most Popular Tags for ADS6129: