ADS62P15 Status: ACTIVE

Dual Channel 11-Bits, 125 MSPS ADC With Parallel CMOS/DDR LVDS Outputs


      
         
Alert me about changes<br/>to this product

 ADS62P15ADS62P22 ADS62P23 ADS62P24 ADS62P25 ADS62P42 ADS62P43 ADS62P44 ADS62P45 
Resolution(Bits)11  12  12  12  12  14  14  14  14  
Sample Rate (max)125MSPS  65MSPS  80MSPS  105MSPS  125MSPS  65MSPS  80MSPS  105MSPS  125MSPS  
ArchitecturePipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  Pipeline  
Power Consumption(Typ)(mW)740  518  587  700  792  518  587  700  792  
SINAD(dB)66.9  70.8  70.8  70.2  70.2  73.7  73.6  73.4  73.2  
SNR(dB)67.1  71.3  71.2  70.8  70.8  74.3  74.2  73.8  73.8  
SFDR(dB)84  88  88  86  85  88  88  86  85  
DNL(Max)(+/-LSB)0.8  0.4  0.5  0.7  0.8  0.4  0.5  0.7  0.8  
INL(Max)(+/-LSB)3.5  1.5  1.5  2.5  3  1.5  1.5  2.5  3  
No Missing Codes(Bits)11  12  12  12  12  14  14  14  14  
ENOB(Bits)10.8  11.4  11.4  11.4  11.4  12  11.9  11.8  11.8  
No. of Supplies2  2  2  2  2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  3.0  3.0  3.0  3.0  
Analog Voltage AV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  
Logic Voltage DV/DD(Min)(V)3.0  3.0  3.0  3.0  3.0  3.0  3.0  3.0  3.0  
Logic Voltage DV/DD(Max)(V)3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  3.6  
Input Configuration Range2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  2V (p-p)  
Reference ModeInt and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  Int and Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  64VQFN  
# Input Channels2  2  2  2  2  2  2  2  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS5444: 13 Bit, 250MSPS ADC
  • ADS62C17: Dual Channel 11 Bit, 200 MSPS ADC with SNRBoost
  • ADS5546: 14-Bit 190 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs
  • ADS7846: 4-wire Touch Screen Controller
  • SN74LVC1G66: Single Analog Switch
  • SN74LVT16245B: 3.3-V ABT 16-Bit Bus Transceivers With 3-State Outputs

More Related Products

Product Information

Features

  • Maximum Sample Rate: 125 MSPS
  • 11-Bit Resolution With No Missing Codes
  • 84 dBc SFDR at Fin = 50 MHz
  • 67.1 dBFS SNR at Fin = 50 MHz
  • 92 dB Crosstalk
  • Parallel CMOS and DDR LVDS Output Options
  • 3.5 dB Coarse Gain and Programmable Fine Gain up to 6 dB for SNR/SFDR Trade-Off
  • Digital Processing Block With:
    • Offset Correction
    • Fine Gain Correction, in Steps of 0.05 dB
    • Decimation by 2/4/8
    • Built-in and Custom Programmable 24-Tap Low/High /Band Pass Filters
  • Supports Sine, LVPECL, LVDS & LVCMOS Clocks & Amplitude Down to 400 mVPP
  • Clock Duty Cycle Stabilizer
  • Internal Reference; Supports External Reference also
  • 64-QFN Package (9mm × 9mm)
  • Pin Compatible 14-bit and 12-bit Family (ADS62P4X/ADS62P2X)
  • APPLICATIONS
    • Wireless Communications Infrastructure
    • Software Defined Radio
    • Power Amplifier Linearization
    • 802.16d/e
    • Medical Imaging
    • Radar Systems
    • Test and Measurement Instrumentation

Description

ADS62P15 is a dual channel 11-bit A/D converter with maximum sample rates up to 125 MSPS. It combines high performance and low power consumption in a compact 64 QFN package. Using an internal sample and hold and low jitter clock buffer, the ADC supports high SNR and high SFDR at high input frequencies. It has coarse and fine gain options that can be used to improve SFDR performance at lower full-scale input ranges.

ADS62P15 includes a digital processing block that consists of several useful and commonly used digital functions such as ADC offset correction, fine gain correction (in steps of 0.05 dB), decimation by 2,4,8 and in-built and custom programmable filters. By default, the digital processing block is bypassed, and its functions are disabled.

Two output interface options exist — parallel CMOS and DDR LVDS (Double Data Rate). ADS62P15 includes internal references while traditional reference pins and associated decoupling capacitors have been eliminated. Nevertheless, the device can also be driven with an external reference. The device is specified over the industrial temperature range (-40°C to 85°C).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS62P15IRGCRACTIVE-40 to 8522.50 | 100uVQFN (RGC) | 64 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS62P15IRGCRG4ACTIVE-40 to 8522.50 | 100uVQFN (RGC) | 64 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS62P15IRGCTACTIVE-40 to 8523.80 | 100uVQFN (RGC) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS62P15IRGCTG4ACTIVE-40 to 8523.80 | 100uVQFN (RGC) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:09 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS62P15IRGCR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS62P15IRGCRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS62P15IRGCT
AsiaWPI 182
WorldwideDigiKey 188
Mouser Electronics 30
TI Lead Time*: 20 WeeksADS62P15IRGCTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS62P15IRGCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS62P15IRGCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS62P15IRGCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ADS62P15IRGCTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS62P15 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

View User Guides for Analog to Digital Converter

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS62C15 Evaluation ModuleADS62C15EVMTexas InstrumentsDevelopment Boards/EVMs
ADS62P15 Evaluation ModuleADS62P15EVMTexas InstrumentsDevelopment Boards/EVMs
ADS62P22 Evaluation ModuleADS62P22EVMTexas InstrumentsDevelopment Boards/EVMs
ADS62P23 Evaluation ModuleADS62P23EVMTexas InstrumentsDevelopment Boards/EVMs
ADS62P24 Evaluation ModuleADS62P24EVMTexas InstrumentsDevelopment Boards/EVMs
ADS62P25 Evaluation ModuleADS62P25EVMTexas InstrumentsDevelopment Boards/EVMs
ADS62P42 Evaluation ModuleADS62P42EVMTexas InstrumentsDevelopment Boards/EVMs
ADS62P43 Evaluation ModuleADS62P43EVMTexas InstrumentsDevelopment Boards/EVMs
ADS62P44 Evaluation ModuleADS62P44EVMTexas InstrumentsDevelopment Boards/EVMs
ADS62P45 Evaluation ModuleADS62P45EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
CDCE72010   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner   WIRELESS BASE STATION CLOCKS - TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS   10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner    
Customers Who Evaluated This Product Also Evaluated...
ADS5444 13 Bit, 250MSPS ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS62C17 Dual Channel 11 Bit, 200 MSPS ADC with SNRBoost DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5546 14-Bit 190 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS62P25 Dual 12-bit 125MSPS ADC with selectable DDR LVDS or CMOS outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7881 2.7V-5.25V Digital, 5V Analog, 12 Bit, 4MSPS, Parallel ADC with Ref DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS61B49 Buffered input, low power, 14-bit, 250 MSPS ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS5517 11-Bit, 200 MSPS ADC With DDR LVDS/CMOS Outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS62C15 Dual Channel 11-Bits, 125 MSPS ADC With SNRBoost DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS7846 4-wire Touch Screen Controller TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
SN74LVC1G66 Single Analog Switch SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
SN74LVT16245B 3.3-V ABT 16-Bit Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
TVP7001 Triple 8/10-bit, 165/110MSPS Video ADC VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
SN74AHC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
THS7374 4-Ch SDTV (Component and Composite) Video Amplifier with 9.5MHz Filters and 6dB Gain VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74CBTD3384 10-Bit FET Bus Switches With Level Shifting VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES TI customers also evaluated this product.
LM339 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here