ADS7826 Status: ACTIVE

5.25V-2.7V, 10 bit, 200KSPS, Synchronous Serial ADC


      
         
Alert me about changes<br/>to this product

See Also

  • ADS7867 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 
  • ADS7887 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate
  • ADS7866 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  12 bit equivalent device
 ADS1286 ADS7816 ADS7817 ADS7822 ADS7826ADS7827 ADS7829 
Resolution(Bits)12  12  12  12  10  8  12  
Sample Rate (max)37kSPS  200kSPS  200kSPS  200kSPS  200kSPS  250kSPS  125kSPS  
ArchitectureSAR  SAR  SAR  SAR  SAR  SAR  SAR  
Power Consumption(Typ)(mW)1  1.9  2.3  0.6  0.8  0.6  0.6  
SINAD(dB)72  72  71  71  62  48  71  
SNR(dB)    50  62  72  
SFDR(dB)90  86  86  86  81  68  86  
DNL(Max)(+/-LSB)0.75  0.75  1  0.75  1  1  0.75  
INL(Max)(+/-LSB)1  1  1  0.75  1  1  1.25  
No Missing Codes(Bits)12  12  12  12  10  8  12  
No. of Supplies1  1  1  1  1  1  1  
Analog Voltage AV/DD(Min)(V)4.75  4.5  4.75  2.7  2.7  2.7  2  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  5.5  5.5  5.25  
Logic Voltage DV/DD(Min)(V)4.75  4.75  4.75  2.7  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  5.25  5.25  
Input Configuration RangeVref  Vref  +/-Vref at +Vref  Vref  Vref  Vref  Vref  
Reference ModeExt  Ext  Ext  Ext  Ext  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package8PDIP, 8SOIC  8MSOP, 8PDIP, 8SOIC  8MSOP, 8SOIC  8MSOP, 8PDIP, 8SOIC  8SON  8SON  8SON  
Comments    Pseudo-differential input  Pseudo-differential input  Pseudo-differential input  
# Input Channels1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS7887: 2.35V-5.25V, 10 Bit, 1.25MSPS, Serial ADC

Product Information

Features

  • High Throughput at Low Supply Voltage (2.7 V VCC)
    • ADS7829: 12-bit 125 KSPS
    • ADS7826: 10-bit 200 KSPS
    • ADS7827: 8-bit 250 KSPS
  • Very Wide Operating Supply VoltageL: 2.7 V to 5.25 V (as Low as 2.0 V With Reduced Performance)
  • Rail-to-Rail, Pseudo Differential Input
  • Wide Reference Voltage: 50 mV to VCC
  • Micropower Auto Power-Down:
    • Less Than 60 µW at 75 kHz, 2.7 V VCC
  • Low Power Down Current: 3 µA Max
  • Ultra Small Chip Scale Package: 8-pin 3 x 3 PDSO (SON, Same Size as QFN)
  • SPI™ Compatible Serial Interface
  • APPLICATIONS
    • Battery Operated Systems
    • Remote Data Acquisition
    • Isolated Data Acquisition
    • Simultaneous Sampling, Multichannel Systems

microPOWER is a trademark of Texas Instruments.

Description

The ADS7826/27/29 is a family of 10/8/12-bit sampling analog-to-digital converters (A/D) with assured specifications at 2.7-V supply voltage. It requires very little power even when operating at the full sample rate. At lower conversion rates, the high speed of the device enables it to spend most of its time in the power down mode—the power dissipation is less than 60 µW at 7.5 kHz.

The ADS7826/27/29 also features operation from 2.0 V to 5 V, a synchronous serial interface, and a differential input. The reference voltage can be set to any level within the range of 50 mV to VCC.

Ultra-low power and small package size make the ADS7826/27/29 family ideal for battery operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multichannel systems, and isolated data acquisition.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS7826IDRBRACTIVE-40 to 851.60 | 1kuSON (DRB) | 8 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS7826IDRBRG4ACTIVE-40 to 851.60 | 1kuSON (DRB) | 8 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS7826IDRBTACTIVE-40 to 851.75 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS7826IDRBTG4ACTIVE-40 to 851.75 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:18 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksADS7826IDRBR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS7826IDRBRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7826IDRBT
AmericasRochester Electronics >1k
AsiaWPI 482
WorldwideDigiKey 272
TI Lead Time*: 20 WeeksADS7826IDRBTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS7826IDRBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7826IDRBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7826IDRBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7826IDRBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS7826 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS7826 Evaluation ModuleADS7826EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS7867   1.2V, 10 bit 240KSPS, Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.   
ADS7887   2.35V-5.25V, 10 Bit, 1.25MSPS, Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate  
ADS7866   1.2V, 12 Bit 200KSPS, Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  12 bit equivalent device  
Customers Who Evaluated This Product Also Evaluated...
ADS7887 2.35V-5.25V, 10 Bit, 1.25MSPS, Serial ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for ADS7826:

View All Tags

Other Support



Click Here