Customers Who Evaluated This Product Also Evaluated
ADS7841: 12-Bit, 4-Channel Serial Output Sampling Analog-to-Digital Converter
ADS7822-Q1: Automotive Catalog 12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter
Product Information
Features
Qualified for Automotive Applications
Single Supply: 2.7 V To 5 V
Four-Channel Single-Ended Or Two-Channel Differential Input
Up To 200-kHz Conversion Rate
±2 LSB Max INL and DNL
No Missing Codes
71-dB Typ SINAD
Serial Interface
Alternate Source For MAX1247
Description
The ADS7841 is a 4-channel 12-bit sampling analog-to-digital converter (ADC) with a synchronous serial interface. The resolution is programmable to either 8 bits or 12 bits. Typical power dissipation is 2 mW at a 200-kHz throughput rate and a 5-V supply. The reference voltage (VREF) can be varied between 100 mV and VCC, providing a corresponding input voltage range of 0 V to VREF. The device includes a shutdown mode that reduces power dissipation to under 15 µW. The ADS7841 is specified down to 2.7-V operation.
Low power, high speed, and on-board multiplexer make the ADS7841 ideal for battery-operated systems. The serial interface also provides low-cost isolation for remote data acquisition. The ADS7841 is available in a SSOP-16 package and is specified over the 40°C to 85°C temperature range.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 12:16 PM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.