|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ADS7887 is a 10-bit, 1.25-MSPS analog-to-digital converter (ADC), and the ADS7888 is a 8-bit, 1.25-MSPS ADC. The devices include a capacitor based SAR A/D converter with inherent sample and hold. The serial interface in each device is controlled by the CS and SCLK signals for glueless connections with microprocessors and DSPs. The input signal is sampled with the falling edge of CS, and SCLK is used for conversion and serial data output. The devices operate from a wide supply range from 2.35 V to 5.25 V. The low power consumption of the devices make them suitable for battery-powered applications. The devices also include a power saving powerdown feature for when the devices are operated at lower conversion speeds. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ADS7887SDBVR | ACTIVE | -40 to 125 | 1.50 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS7887SDBVT | ACTIVE | -40 to 125 | 1.65 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| ADS7887SDBVTG4 | ACTIVE | -40 to 125 | SOT-23 (DBV) | 6 | View | Purchase Samples | ||||
| ADS7887SDCKR | ACTIVE | -40 to 125 | 1.50 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| ADS7887SDCKT | ACTIVE | -40 to 125 | 1.65 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | |||
| ADS7887SDCKTG4 | ACTIVE | -40 to 125 | SC70 (DCK) | 6 | View | Purchase Samples | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:16 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksADS7887SDBVR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS7887SDBVT | |||
| Americas | Newark | 189 | |
| Rochester Electronics | 250 | ||
| Asia | Farnell Asia | 688 | |
| Europe | Farnell | 500 | |
| Worldwide | DigiKey | 340 | |
| Mouser Electronics | 250 | ||
| TI Lead Time*: 14 WeeksADS7887SDCKR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksADS7887SDCKT | |||
| Americas | Rochester Electronics | 752 | |
| Asia | WPI | 200 | |
| Worldwide | DigiKey | 402 | |
| Mouser Electronics | 259 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ADS7887SDBVR | Pb-Free (RoHS Exempt) | CU SN | Level-2-260C-1 YEAR | View | View |
| ADS7887SDBVT | Pb-Free (RoHS Exempt) | CU SN | Level-2-260C-1 YEAR | View | View |
| ADS7887SDCKR | Pb-Free (RoHS Exempt) | CU SN | Level-2-260C-1 YEAR | View | View |
| ADS7887SDCKT | Pb-Free (RoHS Exempt) | CU SN | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ADS7887 
View Application Notes for Analog to Digital Converter
| Name | Part # | Company | Tool / Software Type |
| Anti-Aliasing Calculation Tool for A to D Converters | ANTIALIASINGCALC | Texas Instruments | Calculation Utilities |
| Op Amp to ADC Circuit Topology Calculator | ADC-INPUT-CALC | Texas Instruments | Calculation Utilities |
| ADS7887EVM Evaluation Module | ADS7887EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| ADS7886 | 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 12 bit equivalent device |
| ADS7888 | 2.35V-5.25V, 8 Bit, 1.25MSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 8 bit equivalent device |
| ADS7867 | 1.2V, 10 bit 240KSPS, Serial ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Slower version for the ADS7887 |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| OPA333 | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ADS7886 | 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS7888 | 2.35V-5.25V, 8 Bit, 1.25MSPS, Serial ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TLV1572 | 10-Bit, 1.25 MSPS ADC Single Ch., DSP/(Q)SPI IF, S&H, Very Low Power, Auto PowerDown | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number