ADS7953 Status: ACTIVE

12 bit, 1 MSPS, 16 ch, single ended, micro power, sr i/f, SAR ADC


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 ADS7950 ADS7951 ADS7952 ADS7953ADS7954 ADS7955 ADS7956 ADS7957 ADS7958 ADS7959 ADS7960 ADS7961 
Resolution(Bits)12  12  12  12  10  10  10  10  8  8  8  8  
Sample Rate (max)1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  1MSPS  
ArchitectureSAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  SAR  
Power Consumption(Typ)(mW)11.5  11.5  11.5  11.5  11.5  11.5  11.5  11.5  11.5  11.5  11.5  11.5  
SINAD(dB)69  69  69  69  60  60  60  60  49  49  49  49  
SNR(dB)70  70  70  70  60  60  60  60  49  49  49  49  
SNR(Typ)(dB)71.7  71.7  71.7  71.7  61.7  61.7  61.7  61.7  49.8  49.8  49  49  
SFDR(dB)84  84  84  84  82  82  82  82  78  78  78  78  
DNL(Max)(+/-LSB)1  1  1  1  0.5  0.5  0.5  0.5  0.3  0.3  0.3  0.3  
INL(Max)(+/-LSB)1  1  1  1  0.5  0.5  0.5  0.5  0.3  0.3  0.3  0.3  
No Missing Codes(Bits)12  12  12  12  10  10  10  10  8  8  8  8  
ENOB(Bits)11.29  11.29  11.29  11.29  9.66  9.66  9.66  9.66  7.85  7.85  7.85  7.85  
No. of Supplies2  2  2  2  2  2  2  2  2  2  2  2  
Analog Voltage AV/DD(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  
Logic Voltage DV/DD(Min)(V)1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  1.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  5.25  
Input Configuration RangeVref, 2Vref  Vref, 2Vref  Vref, 2Vref  Vref, 2Vref  Vref, 2Vref  Vref, 2VREF  Vref, 2VREF  Vref, 2Vref  Vref. 2Vref  Vref, 2Vref  Vref, 2Vref  Vref, 2Vref  
Reference ModeExt  Ext  Ext  Ext  Ext  Ext  Ext  Ext  Ext  Ext  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package24VQFN, 30TSSOP  24VQFN, 30TSSOP  32QFN, 38TSSOP  32QFN, 38TSSOP  24VQFN, 30TSSOP  24VQFN, 30TSSOP  32QFN, 38TSSOP  32QFN, 38TSSOP  24VQFN, 30TSSOP  24VQFN, 30TSSOP  32QFN, 38TSSOP  32QFN, 38TSSOP  
# Input Channels4  8  12  16  4  8  12  16  4  8  12  16  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS1158: 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC

Product Information

Features

  • 1-MHz Sample Rate Serial Devices
  • Product Family of 12/10/8-Bit Resolution
  • Zero Latency
  • 20-MHz Serial Interface
  • Analog Supply Range: 2.7 to 5.25V
  • I/O Supply Range: 1.7 to 5.25V
  • Two SW Selectable Unipolar, Input Ranges: 0 to 2.5V and 0 to 5V
  • Auto and Manual Modes for Channel Selection
  • 12,8,4-Channel Devices can Share 16 Channel Device Footprint
  • Two Programmable Alarm Levels per Channel
  • Four Individually Configurable GPIOs
  • Typical Power Dissipation: 14.5 mW (+VA = 5V, +VBD = 3V) at 1 MSPS
  • Power-Down Current (1 µA)
  • Input Bandwidth (47 at 3dB)
  • 30-Pin and 38-Pin TSSOP Packages
  • APPLICATIONS
    • PLC / IPC
    • Battery Powered Systems
    • Medical Instrumentation
    • Digital Power Supplies

View All Features in Datasheet

Description

The ADS79XX is a 12/10/8-bit multichannel analog-to-digital converter family. The following table shows all twelve devices from this product family.

The devices include a capacitor based SAR A/D converter with inherent sample and hold.

The devices accept a wide analog supply range from 2.7V to 5.25V. Very low power consumption makes these devices suitable for battery-powered and isolated power supply applications.

A wide 1.7V to 5.25V I/O supply range facilitates a glue-less interface with the most commonly used CMOS digital hosts.

The serial interface is controlled by CS and SCLK for easy connection with microprocessors and DSP.

The input signal is sampled with the falling edge of CS. It uses SCLK for conversion, serial data output, and reading serial data in.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ADS7953SBDBTACTIVE-40 to 1255.35 | 1kuTSSOP (DBT) | 38 View 50 | TUBE
ADS7953SBDBTG4ACTIVE-40 to 1255.35 | 1kuTSSOP (DBT) | 38 View 50 | TUBE
ADS7953SBDBTRACTIVE-40 to 1254.90 | 1kuTSSOP (DBT) | 38 View 2000 | LARGE T&RPurchase Samples
ADS7953SBDBTRG4ACTIVE-40 to 1254.90 | 1kuTSSOP (DBT) | 38 View 2000 | LARGE T&RPurchase Samples
ADS7953SBRHBRPREVIEW-40 to 125 QFN (RHB) | 32 View 3000Not Available
ADS7953SBRHBTPREVIEW-40 to 125 QFN (RHB) | 32 View 250Not Available
ADS7953SDBTACTIVE-40 to 1254.90 | 1kuTSSOP (DBT) | 38 View 50 | TUBE
ADS7953SDBTG4ACTIVE-40 to 1254.90 | 1kuTSSOP (DBT) | 38 View 50 | TUBE
ADS7953SDBTRACTIVE-40 to 1254.45 | 1kuTSSOP (DBT) | 38 View 2000 | LARGE T&RPurchase Samples
ADS7953SDBTRG4ACTIVE-40 to 1254.45 | 1kuTSSOP (DBT) | 38 View 2000 | LARGE T&RPurchase Samples
ADS7953SRHBRPREVIEW-40 to 125 QFN (RHB) | 32 View 3000Not Available
ADS7953SRHBTPREVIEW-40 to 125 QFN (RHB) | 32 View 250Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:16 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS7953SBDBT
AmericasArrow 37
AsiaFarnell Asia 32
WPI 58
EuropeFarnell 27
WorldwideDigiKey 447
Mouser Electronics 964
TI Lead Time*: 20 WeeksADS7953SBDBTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7953SBDBTR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7953SBDBTRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7953SDBT
AsiaWPI 156
WorldwideDigiKey 198
Mouser Electronics 997
TI Lead Time*: 20 WeeksADS7953SDBTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7953SDBTR
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS7953SDBTRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS7953SBDBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7953SBDBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7953SBDBTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7953SBDBTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7953SBRHBR      View
ADS7953SBRHBT      View
ADS7953SDBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7953SDBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7953SDBTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7953SDBTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS7953SRHBR      View
ADS7953SRHBT      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS7953 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

View User Guides for Analog to Digital Converter

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS7953 Evaluation ModuleADS7953EVMTexas InstrumentsDevelopment Boards/EVMs
ADS7953 Performance Demonstration Kit (PDK)ADS7953EVM-PDKTexas InstrumentsDevelopment Boards/EVMs
ADCPro(TM) Analog-to-Digital Converter Evaluation SoftwareADCPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ADS1158 16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for ADS7953:

View All Tags

Other Support



Click Here