ADS831 Status: ACTIVE

8-Bit, 80 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input Range


      Burr-Brown
         
Alert me about changes<br/>to this product

 ADS831
Resolution(Bits)8  
Sample Rate (max)80MSPS  
ArchitecturePipeline  
Power Consumption(Typ)(mW)310  
SINAD(dB)49  
SNR(dB)49  
SFDR(dB)65  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)2  
No Missing Codes(Bits)8  
ENOB(Bits)7.8  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)3  
Logic Voltage DV/DD(Max)(V)5  
Input Configuration Range1V / 2V (p-p)  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package20SSOP/QSOP  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS830: 8-Bit, 60 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input Range
  • TLC5540: 8-Bit, 40 MSPS ADC Single Ch., Internal S&H, Low Power

Product Information

Features

  • HIGH SNR: 49dB
  • INTERNAL OR EXTERNAL REFERENCE OPTION
  • SINGLE-ENDED OR DIFFERENTIAL ANALOG INPUT
  • PROGRAMMABLE INPUT RANGE: 1Vp-p /2Vp-p
  • LOW POWER: 275mW
  • LOW DNL: 0.35LSB
  • SINGLE +5V SUPPLY OPERATION
  • SSOP-20 PACKAGE
  • APPLICATIONS
    • MEDICAL IMAGING
    • VIDEO DIGITIZING
    • COMPUTER SCANNERS
    • COMMUNICATIONS
    • DISK-DRIVE CONTROL

Description

The ADS831 is a pipeline, CMOS Analog-to-Digital (A/D) converter that operates from a single +5V power supply. This converter provides excellent performance with a single-ended input and can be operated with a differential input for added spurious performance. This high performance converter includes an 8-bit quantizer, high bandwidth track/hold, and a high accuracy internal reference. It also allows for the user to disable the internal reference and utilize external references. This external reference option provides excellent gain and offset matching when used in multi-channel applications or in applications where DC full scale range adjustment is required. The ADS831 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS831EACTIVE4.35 | 1kuSSOP/QSOP (DBQ) | 20 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS831E/2K5ACTIVE3.95 | 1kuSSOP/QSOP (DBQ) | 20 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS831E/2K5G4ACTIVE3.95 | 1kuSSOP/QSOP (DBQ) | 20 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS831EG4ACTIVE4.35 | 1kuSSOP/QSOP (DBQ) | 20 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:18 PM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS831E
AmericasArrow 76
Avnet 48
Rochester Electronics >1k
AsiaWPI 44
EuropeArrow Northern Europe 24
WorldwideDigiKey 848
Mouser Electronics 69
TI Lead Time*: 20 WeeksADS831E/2K5
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS831E/2K5G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS831EG4
AsiaFarnell Asia 79
EuropeFarnell 79
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS831E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS831E/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS831E/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS831EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS831 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
Demo Board for ADS830DEM-ADS830ETexas InstrumentsDevelopment Boards/EVMs
Demo Board for ADS831DEM-ADS831ETexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ADS830 8-Bit, 60 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input Range DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLC5540 8-Bit, 40 MSPS ADC Single Ch., Internal S&H, Low Power DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here