ADS8325 Status: ACTIVE

16-Bit, 100kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8326 - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Has a higher sampling rate (250kSPS)
  • ADS8317 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a differential input configuration at 200kSPS
  • ADS8327 - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate (500kSPS)
 ADS8320 ADS8321 ADS8324 ADS8325
Resolution(Bits)16  16  14  16  
Sample Rate (max)100kSPS  100kSPS  50kSPS  100kSPS  
ArchitectureSAR  SAR  SAR  SAR  
Power Consumption(Typ)(mW)1.95  5.5  2.5  2.25  
SINAD(dB)84  84  78  91  
SNR(dB)92  87  78  91  
SFDR(dB)86  86  85  108  
DNL(Max)(+/-LSB)2  2  2  2  
INL(Max)(+/-LSB)8  8  2  4  
No Missing Codes(Bits)15  15  14  16  
No. of Supplies1  1  1  1  
Analog Voltage AV/DD(Min)(V)2.7  4.75  1.8  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.25  3.6  5.5  
Logic Voltage DV/DD(Min)(V)2.7  4.75  1.8  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  3.6  5.5  
Input Configuration RangeVref  +/-Vref at +Vref  +/-Vref at +Vref  Vref  
Reference ModeExt  Ext  Ext  Ext  
RatingCatalog  Catalog  Catalog  Catalog  
Pin/Package8MSOP  8MSOP  8MSOP  8MSOP, 8SON  
# Input Channels1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8326: 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
  • ADS8317: 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC
  • ADS8321: 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter
  • DAC7714: Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter
  • DAC813: Microprocessor-Compatible 12-Bit D/A Converter
  • ISO124: Precision Lowest Cost Isolation Amplifier

More Related Products

Product Information

Features

  • 16-Bits No Missing Codes
  • Very Low Noise: 3LSBPP
  • Excellent Linearity: ±1.5LSB typ
  • microPower:
    • 4.5mW at 100kHz
    • 1mW at 10kHz
  • MSOP-8 and SON-8 Packages (SON Package Size Same as 3x3 QFN)
  • 16-Bit Upgrade to the 12-Bit ADS7816and ADS7822
  • Pin-Compatible With the ADS7816, ADS7822, ADS7826, ADS7827, ADS7829, and ADS8320
  • Serial (SPI™/SSI) Interfaces
  • APPLICATIONS
    • Battery-Operated Systems
    • Remote Data Acquisition
    • Isolated Data Acquisition
    • Simultaneous Sampling, Multi-Channel Systems
    • Industrial Controls
    • Robotics
    • Vibration Analysis

SPI is a trademark of Motorola, Inc.
All other trademarks are the property of their respective owners.

Description

The ADS8325 is a 16-bit, sampling, Analog-to-Digital (A/D) converter specified for a supply voltage range from 2.7V to 5.5V. It requires very little power, even when operating at the full 100kHz data rate. At lower data rates, the high speed of the device enables it to spend most of its time in the power-down mode. For example, the average power dissipation is less than 1mW at a 10kHz data rate.

The ADS8325 offers excellent linearity and very low noise and distortion. It also features a synchronous serial (SPI/SSI compatible) interface and a differential input. The reference voltage can be set to any level within the range of 2.5V to VDD.

Low power and small size make the ADS8325 ideal for portable and battery-operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multichannel systems, and isolated data acquisition. The ADS8325 is available in MSOP-8 and SON-8 packages. The SON package size is the same as a 3x3 QFN package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ADS8325IBDGKRACTIVE 6.80 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8325IBDGKRG4ACTIVE 6.80 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8325IBDGKTACTIVE 7.40 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8325IBDGKTG4ACTIVE 7.40 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ADS8325IBDRBRACTIVE-40 to 856.80 | 1kuSON (DRB) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS8325IBDRBRG4ACTIVE-40 to 856.80 | 1kuSON (DRB) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS8325IBDRBTACTIVE-40 to 857.40 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 
ADS8325IBDRBTG4ACTIVE-40 to 857.40 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 
ADS8325IDGKRACTIVE 5.90 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ADS8325IDGKRG4ACTIVE 5.90 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R  Purchase Samples
ADS8325IDGKTACTIVE 6.50 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS8325IDGKTG4ACTIVE 6.50 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ADS8325IDRBRACTIVE-40 to 855.90 | 1kuSON (DRB) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS8325IDRBRG4ACTIVE-40 to 855.90 | 1kuSON (DRB) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
ADS8325IDRBTACTIVE-40 to 856.50 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 
ADS8325IDRBTG4ACTIVE-40 to 856.50 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:08 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksADS8325IBDGKR
None Reported
View Distributors
TI Lead Time*: 14 WeeksADS8325IBDGKRG4
None Reported
View Distributors
TI Lead Time*: 26 WeeksADS8325IBDGKT
AsiaFarnell Asia 26
EuropeFarnell 23
TI Lead Time*: 26 WeeksADS8325IBDGKTG4
None Reported
View Distributors
TI Lead Time*: 4 WeeksADS8325IBDRBR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS8325IBDRBRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS8325IBDRBT
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey 261
TI Lead Time*: 4 WeeksADS8325IBDRBTG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksADS8325IDGKR
AmericasArrow >1k
Rochester Electronics >1k
TI Lead Time*: 14 WeeksADS8325IDGKRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksADS8325IDGKT
AmericasRochester Electronics >1k
AsiaFarnell Asia 906
WPI 54
EuropeArrow Northern Europe 250
Compel 27
Farnell 325
TI Lead Time*: 14 WeeksADS8325IDGKTG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksADS8325IDRBR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8325IDRBRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksADS8325IDRBT
AmericasRochester Electronics >1k
AsiaWPI 165
WorldwideDigiKey 346
TI Lead Time*: 4 WeeksADS8325IDRBTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8325IBDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8325IBDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8325IBDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8325IBDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8325IBDRBR  TBD Call TI Call TIViewView
ADS8325IBDRBRG4  TBD Call TI Call TIViewView
ADS8325IBDRBT  TBD Call TI Call TIViewView
ADS8325IBDRBTG4  TBD Call TI Call TIViewView
ADS8325IDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8325IDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8325IDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8325IDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8325IDRBR  TBD Call TI Call TIViewView
ADS8325IDRBRG4  TBD Call TI Call TIViewView
ADS8325IDRBT  TBD Call TI Call TIViewView
ADS8325IDRBTG4  TBD Call TI Call TIViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8325 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

View User Guides for Analog to Digital Converter

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8325 Evaluation ModuleADS8325EVMTexas InstrumentsDevelopment Boards/EVMs
ADS8325 Performance Development KitADS8325EVM-PDKTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins
ADCPro(TM) Analog-to-Digital Converter Evaluation SoftwareADCPRO Texas Instruments Application Software 

Part # Name Product Family Comments
ADS8326   16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Has a higher sampling rate (250kSPS)  
ADS8317   16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a differential input configuration at 200kSPS  
ADS8327   2.7V~5.5V, 16 Bit 500KSPS Serial ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  Has a higher sampling rate (500kSPS)  
OPA333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE      
INA159   High-Speed, Precision Gain of 0.2 Level Translation Difference Amplifier   AMPLIFIERS AND LINEAR - DIFFERENCE AMPLIFIER      
Customers Who Evaluated This Product Also Evaluated...
ADS8326 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8317 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8321 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8320 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1210 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
DAC7714 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC813 Microprocessor-Compatible 12-Bit D/A Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
ISO124 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.
OPA4277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA548 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F21x Ultra-Low-Power Microcontrollers  
MSP430F41x Ultra-Low-Power Microcontrollers  

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here