ADS8370 Status: ACTIVE

16-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input


      
         
Alert me about changes<br/>to this product

See Also

  • ADS8371 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a parallel output interface
  • ADS8372 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a differential input configuration
  • ADS8380 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  18-bit upgrade for ADS8370
 ADS8370
Resolution(Bits)16  
Sample Rate (max)600kSPS  
ArchitectureSAR  
Power Consumption(Typ)(mW)110  
SINAD(dB)89.5  
SNR(dB)89.5  
SFDR(dB)119  
DNL(Max)(+/-LSB)0.75  
INL(Max)(+/-LSB)1.25  
No Missing Codes(Bits)16  
ENOB(Bits)14.75  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration Range4.2  
Reference ModeInt and Ext  
RatingCatalog  
Pin/Package28QFN  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8413: 16-bit, Unipolar Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interface
  • ADS8410: 16-Bit, Unipolar Pseudo Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interf
  • ADS8372: 16-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input
  • PGA204: Programmable Gain Instrumentation Amplifier
  • DAC7821: 12-bit, Parallel Input, Multiplying DAC

More Related Products

Product Information

Features

  • 600-kHz Sample Rate
  • ±0.5 LSB Typ, ±1.25 LSB Max INL
  • ±0.4 LSB Typ, ±0.75 LSB Max DNL
  • 16-Bit NMC
  • SINAD 89.5 dB, SFDR 119 dB at fi = 1 kHz
  • High-Speed Serial Interface up to 40 MHz
  • Onboard Reference Buffer
  • Onboard 4.096-V Reference
  • Pseudo-Differential Input, 0 V to 4.2 V
  • Onboard Conversion Clock
  • Selectable Output Format, 2's Complement or Straight Binary
  • Zero Latency
  • Wide Digital Supply
  • Low Power:
    • 110 mW at 600 kHz
    • 15 mW During Nap Mode
    • 10 µW During Power Down
  • 28-Pin 6 x 6 QFN Package
  • Pin compatible With 18-Bit ADS8380
  • APPLICATIONS

View All Features in Datasheet

Description

The ADS8370 is a high performance 16-bit, 600-kHz A/D converter with single-ended (pseudo-differential) input. The device includes an 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8370 offers a high-speed CMOS serial interface with clock speeds up to 40 MHz.

The ADS8370 is available in a 28 lead 6 × 6 QFN package and is characterized over the industrial -40°C to 85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ADS8370IBRHPRACTIVE-40 to 8520.65 | 1kuQFN (RHP) | 28 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8370IBRHPRG4ACTIVE-40 to 8520.65 | 1kuQFN (RHP) | 28 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8370IBRHPTACTIVE-40 to 8521.65 | 1kuQFN (RHP) | 28 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS8370IBRHPTG4ACTIVE-40 to 8521.65 | 1kuQFN (RHP) | 28 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS8370IRHPRACTIVE-40 to 8515.65 | 1kuQFN (RHP) | 28 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8370IRHPRG4ACTIVE-40 to 8515.65 | 1kuQFN (RHP) | 28 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ADS8370IRHPTACTIVE-40 to 8516.65 | 1kuQFN (RHP) | 28 View 250 | SMALL T&R Download CAD Format for this Symbol
ADS8370IRHPTG4ACTIVE-40 to 8516.65 | 1kuQFN (RHP) | 28 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksADS8370IBRHPR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8370IBRHPRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS8370IBRHPT
AmericasRochester Electronics 650
AsiaWPI >1k
EuropeAvnet-SILICA 170
WorldwideDigiKey 18
Mouser Electronics 250
TI Lead Time*: 16 WeeksADS8370IBRHPTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8370IRHPR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksADS8370IRHPRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksADS8370IRHPT
AsiaWPI 195
WorldwideDigiKey 140
TI Lead Time*: 16 WeeksADS8370IRHPTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ADS8370IBRHPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8370IBRHPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8370IBRHPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8370IBRHPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8370IRHPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8370IRHPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8370IRHPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ADS8370IRHPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ADS8370 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities
ADS8370EVM Evaluation ModuleADS8370EVMTexas InstrumentsDevelopment Boards/EVMs
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
ADS8371   16-Bit 750-kHz Unipolar Input Micro Power Sampling ADC Converter w/Parallel   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a parallel output interface  
ADS8372   16-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Has a differential input configuration  
ADS8380   18-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  18-bit upgrade for ADS8370  
THS4131   Fully Differential Input/Output Low Noise Amplifier   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMLIFIER    
THS4130   Fully Differential Input/Output Low Noise Amplifier With Shutdown   OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER   OPERATIONAL AMLIFIER    
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
Customers Who Evaluated This Product Also Evaluated...
ADS8413 16-bit, Unipolar Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interface DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8410 16-Bit, Unipolar Pseudo Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interf DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8372 16-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8556 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8365 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8509 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS8422 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
DAC7821 12-bit, Parallel Input, Multiplying DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here