Analog and Digital Multiplexing and Demultiplexing
Analog-to-Digital (A/D) and Digital-to-Analog (D/A) Conversion
Signal Gating
Description
The CD4051B, CD4052B, and CD4053B analog multiplexers are digitally-controlled analog switches that have low ON impedance and very low OFF leakage current. Control of analog signals up to 20 VP-P can be achieved by digital signal amplitudes of 4.5 V to 20 V (If VDD - VSS = 3 V, a VDD - VEE of up to 13 V can be controlled; for VDD - VEE level differences above 13 V, a VDD - VSS of at least 4.5 V is required). For example, if VDD = 4.5 V, VSS = 0 V, and VEE = 13.5 V, analog signals from 13.5 V to 4.5 V can be controlled by digital inputs of 0 V to 5 V. These multiplexer circuits dissipate extremely low quiescent power over the full VDD - VSS and VDD - VEE supply-voltage ranges, independent of the logic state of the control signals.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 12:10 PM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.