CD4075B-MIL Status: ACTIVE

CMOS Triple 3-Input OR Gate


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4075B-MIL
Voltage Nodes(V)5, 10, 15  
RatingMilitary  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4075B-MIL

Version Part Number Definition
Catalog CD4075B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Medium-Speed Operation - tPLH, tPHL = 60 ns (typ.) at VDD = 10 V
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Standardized, symmetrical output characteristics
  • Noise margin (full package-temperature range):
         1 V at VDD = 5 V
         2 V at VDD = 10 V
      2.5 V at VDD = 15 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"

Data sheet acquired from Harris Semiconductor

Description

CD4071B, CD4072B and CD4075B OR gates provide the system designer with direct implementation of the positive-logic OR function and supplement the existing family of CMOS gates.

The CD4071B, CD4072B, and CD4075B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes) and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
CD4075BFACTIVE-55 to 1253.95 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4075BF3AACTIVE-55 to 1254.63 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
JM38510/17103BCAACTIVE-55 to 12527.87 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:12 PM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksCD4075BF
AmericasArrow 109
Avnet 121
EuropeEBV Elektronik 16
TI Lead Time*: 8 WeeksCD4075BF3A
AmericasArrow 98
Avnet 92
EuropeEBV Elektronik 11
TI Lead Time*: 8 WeeksJM38510/17103BCA
AmericasArrow 69
Avnet 21
Rochester Electronics 13
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CD4075BF  TBD A42  N/A for Pkg TypeViewView
CD4075BF3A  TBD A42  N/A for Pkg TypeViewView
JM38510/17103BCA  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4075B-MIL Help

Datasheet

Application Notes

View Application Notes for OR Gates

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4075B CMOS Triple 3-Input OR Gate GATES-OR GATES TI customers also evaluated this product.
CD4071B CMOS Quad 2-Input OR Gate GATES-OR GATES TI customers also evaluated this product.
CD4071B-MIL CMOS Quad 2-Input OR Gate GATES-OR GATES TI customers also evaluated this product.
CD4081B-MIL CMOS Quad 2-Input AND Gate GATES-AND GATES TI customers also evaluated this product.
CD4073B-MIL CMOS Triple 3-Input AND Gate GATES-AND GATES TI customers also evaluated this product.
CD4013B-MIL CMOS Dual D-Type Flip Flop FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
CD4011B-MIL CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
CD4017B-MIL CMOS Decade Counter with 10 Decoded Outputs COUNTERS-DECADE COUNTERS TI customers also evaluated this product.
CD4070B-MIL CMOS Quad Exclusive-OR Gate GATES-EXCLUSIVE OR GATES (XOR) TI customers also evaluated this product.
CD14538B CMOS Dual Precision Monostable Multivibrator (125 C Operation) SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS TI customers also evaluated this product.
CD4068B-MIL CMOS 8-Input NAND/AND Gate GATES-NAND GATES TI customers also evaluated this product.
CD40106B-MIL CMOS Hex Schmitt Triggers BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
CD4555B-MIL CMOS Dual Binary to 1-of-4 Decoder/Demultiplexer with Outputs High on Select DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here