CD4093B-MIL Status: ACTIVE

CMOS Quad 2-Input NAND Schmitt Triggers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD4093B-MIL
Voltage Nodes(V)5, 10, 15  
Vcc range(V)3 to 18  
RatingMilitary  
Technology FamilyCD4000  
 Samples
 Inventory

Other qualified versions of CD4093B-MIL

Version Part Number Definition
Automotive CD4093B-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog CD4093B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • CD4011B-MIL: CMOS Quad 2-Input NAND Gate
  • CD4093B: CMOS Quad 2-Input NAND Schmitt Triggers

Product Information

Features

  • Schmitt-trigger action on each input with no external components
  • Hysteresis voltage typically 0.9 V at VDD = 5 V and 2.3 V at VDD = 10 V
  • Noise immunity greater than 50%
  • No limit on input rise and fall times
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • Maximum input current of 1 µA at 18 V over full package-temperature range, 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications:
    • Wave and pulse shapers
    • High-noise-environment systems
    • Monostable multivibrators
    • Astable multivibrators
    • NAND logic

Description

CD4093B consists of four Schmitt-trigger circuits. Each circuit functions as a two-input NAND gate with Schmitt-trigger action on both inputs. The gate switches at different points for positive- and negative-going signals. The difference between the positive voltage (VP) and the negative voltage (VN) is defined as hysteresis voltage (VH) (see Fig. 2).

The CD4093B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
7704602CAACTIVE-55 to 125 3.36 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4093BFACTIVE-55 to 125 3.63 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples
CD4093BF3AACTIVE-55 to 1257704602CA3.36 | 1kuCDIP (J) | 14 1 | TUBE Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:09 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks7704602CA
AmericasAvnet 164
EuropeArrow Northern Europe 50
TI Lead Time*: 8 WeeksCD4093BF
AmericasArrow 579
Avnet 309
EuropeArrow Southern Europe 111
Avnet-SILICA 149
TI Lead Time*: 8 WeeksCD4093BF3A
AmericasArrow >1k
Rochester Electronics 31
EuropeArrow Northern Europe 94
Avnet-SILICA 121
EBV Elektronik 37
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
7704602CA  TBD A42  N/A for Pkg TypeViewView
CD4093BF  TBD A42  N/A for Pkg TypeViewView
CD4093BF3A  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CD4093B-MIL Help

Datasheet

Application Notes

View Application Notes for NAND Gates

User Guides

Selection Guides

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CD4011B-MIL CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
CD4093B CMOS Quad 2-Input NAND Schmitt Triggers GATES-NAND GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here