|
|
|
|
Other qualified versions of CD54HC30
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The HC30 and HCT30 each contain an 8-input NAND gate in one package. They provide the system designer with the direct implementation of the positive logic 8-input NAND function. Logic gates utilize silicon gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The HCT logic family is functionally pin compatible with the standard LS logic family. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Footprints | Samples |
| 8404001CA | ACTIVE | -55 to 125 | 3.12 | 1ku | CDIP (J) | 14 | 1 | TUBE | Purchase Samples | ||
| CD54HC30F | ACTIVE | -55 to 125 | 1.56 | 1ku | CDIP (J) | 14 | 1 | TUBE | Contact TI Distributor or Sales Office | ||
| CD54HC30F3A | ACTIVE | -55 to 125 | 8404001CA | 3.12 | 1ku | CDIP (J) | 14 | 1 | TUBE | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:07 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 Weeks8404001CA | |||
| Americas | Arrow | 157 | |
| Avnet | 191 | ||
| TI Lead Time*: 8 WeeksCD54HC30F | |||
| Europe | EBV Elektronik | 71 | |
| TI Lead Time*: 8 WeeksCD54HC30F3A | |||
| Americas | Arrow | 103 | |
| Europe | Avnet-SILICA | 105 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 8404001CA | TBD | A42 | N/A for Pkg Type | View | View |
| CD54HC30F | TBD | A42 | N/A for Pkg Type | View | View |
| CD54HC30F3A | TBD | A42 | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CD54HC30 
View Application Notes for NAND Gates
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN54ALS133 | 13-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54ALS38B | Quadruple 2-Input Positive-NAND Buffers With Open-Collector Outputs | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54AC00-SP | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54HC132 | Quadruple Positive-NAND Gates With Schmitt-trigger Inputs | GATES-NAND GATES | TI customers also evaluated this product. |
| CD54HC10 | High Speed CMOS Logic Triple 3-Input NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| SN54AC00 | Quadruple 2-Input Positive-NAND Gates | GATES-NAND GATES | TI customers also evaluated this product. |
| CD54HC688 | 8-Bit Identity/Magnitude Comparators (P=Q) with Enable | DIGITAL COMPARATORS-ADDRESS/IDENTITY/MAGNITUDE COMPARATORS | TI customers also evaluated this product. |
| SN74AHC1G00 | Single 2-Input Positive-NAND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN54LS373 | Octal D-Type Transparent Latches with 3-state Outputs | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES | TI customers also evaluated this product. |
| SN54LS85 | 4-Bit Magnitude Comparators | DIGITAL COMPARATORS-ADDRESS/IDENTITY/MAGNITUDE COMPARATORS | TI customers also evaluated this product. |
| SN7404 | Hex inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| CD4098B | CMOS Dual Monostable Multivibrator | SPECIALTY LOGIC-MONOSTABLE MULTIVIBRATORS | TI customers also evaluated this product. |
| CD54HC393 | High Speed CMOS Logic Dual 4-Stage Binary Counter | COUNTERS-BINARY COUNTERS | TI customers also evaluated this product. |
| CD54HC02 | High Speed CMOS Logic Quad 2-Input NOR Gates | GATES-NOR GATES | TI customers also evaluated this product. |
| SN54LS245 | Octal Bus Transceivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |

Most Popular Tags for CD54HC30: