CD74AC02 Status: ACTIVE

Quad 2-Input NOR Gates


      Harris
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CD54AC02 CD74AC02
Voltage Nodes(V)5, 3.3   
RatingMilitary  Catalog  
Technology FamilyAC  AC  
 SamplesSamples
 InventoryInventory

Other qualified versions of CD74AC02

Version Part Number Definition
Military CD54AC02 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • CD74AC00: Quad 2-Input NAND Gates
  • CD74AC20: Dual 4-Input NAND Gates
  • Product Information

    Features

    • AC Types Feature 1.5-V to 5.5-V Operation and Balanced Noise Immunity at 30% of the Supply Voltage
    • Speed of Bipolar F, AS, and S, With Significantly Reduced Power Consumption
    • Balanced Propagation Delays
    • ±24-mA Output Drive Current
      • Fanout to 15 F Devices
    • SCR-Latchup-Resistant CMOS Process and Circuit Design
    • Exceeds 2-kV ESD Protection Per MIL-STD-883, Method 3015

    Description

    The ’AC02 devices contain four independent 2-input NOR gates that perform the Boolean function Y = A\ • B\ or Y = (A + B)\ in positive logic.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
    CD74AC02EACTIVE-55 to 1250.33 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD74AC02EE4ACTIVE-55 to 1250.33 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD74AC02MACTIVE-55 to 1250.33 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD74AC02M96ACTIVE-55 to 1250.31 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD74AC02M96E4ACTIVE-55 to 1250.31 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD74AC02M96G4ACTIVE-55 to 1250.31 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this FootprintContact TI Distributor or Sales Office
    CD74AC02ME4ACTIVE-55 to 1250.33 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples
    CD74AC02MG4ACTIVE-55 to 1250.33 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 12:06 PM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 14 WeeksCD74AC02E
    AmericasAvnet >1k
    Rochester Electronics >1k
    AsiaFarnell Asia 440
    EuropeAvnet-SILICA >1k
    Compel >1k
    EBV Elektronik 650
    Farnell 440
    Spoerle >1k
    WorldwideMouser Electronics >1k
    TI Lead Time*: 14 WeeksCD74AC02EE4
    EuropeEBV Elektronik 13
    TI Lead Time*: 18 WeeksCD74AC02M
    AmericasAvnet >1k
    Newark >1k
    AsiaFarnell Asia 675
    EuropeArrow Northern Europe 685
    Avnet-SILICA 100
    EBV Elektronik 50
    Farnell 674
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksCD74AC02M96
    AmericasRochester Electronics >1k
    EuropeCompel >1k
    WorldwideDigiKey 198
    Mouser Electronics >1k
    TI Lead Time*: 18 WeeksCD74AC02M96E4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksCD74AC02M96G4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksCD74AC02ME4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksCD74AC02MG4
    AmericasAvnet 600
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    CD74AC02E RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    CD74AC02EE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
    CD74AC02M RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74AC02M96 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74AC02M96E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74AC02M96G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74AC02ME4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    CD74AC02MG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for CD74AC02 Help

    Datasheet

    Application Notes

    View Application Notes for NOR Gates

    User Guides

    Selection Guides

    More Literature

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    CD74AC00 Quad 2-Input NAND Gates GATES-NAND GATES TI customers also evaluated this product.
    CD74AC20 Dual 4-Input NAND Gates GATES-NAND GATES TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here