|
|
|
|
Special NotePre-programming of customer-specific settings is available. Contact your local Texas Instruments sales representative or local authorized distributor for more information.
Other qualified versions of CDCEL913
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
View All Features in Datasheet Description
The CDCE913 and CDCEL913 are modular PLL-based low-cost, high-performance, programmable clock synthesizers, multipliers, and dividers. They generate up to 3 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using the integrated configurable PLL. The CDCx913 has separate output supply pins, VDDOUT, which is 1.8 V for CDCEL913 and 2.5 V to 3.3 V for CDCE913. The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20 pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| CDCEL913PW | ACTIVE | -40 to 85 | 1.80 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | |||
| CDCEL913PWG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | |||
| CDCEL913PWR | ACTIVE | -40 to 85 | 1.60 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples | ||
| CDCEL913PWRG4 | ACTIVE | -40 to 85 | 1.60 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:03 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCDCEL913PW | |||
| Americas | Arrow | 2 | |
| Worldwide | DigiKey | 166 | |
| TI Lead Time*: 20 WeeksCDCEL913PWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCDCEL913PWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksCDCEL913PWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CDCEL913PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCEL913PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCEL913PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| CDCEL913PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CDCEL913 
| Name | Part # | Company | Tool / Software Type |
| CDCE(L)949 Family EEPROM Programming Board | CDCEL9XXPROGEVM | Texas Instruments | Development Boards/EVMs |
| CDCE913 Performance Evaluation Module | CDCE913PERF-EVM | Texas Instruments | Development Boards/EVMs |
| CDCEL913 Performance Evaluation Module | CDCEL913PERF-EVM | Texas Instruments | Development Boards/EVMs |
| ClockPro(TM) Programming Software | CLOCKPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| XIO2000A | x1 PCI Express to PCI Bus Translation Bridge | PCI EXPRESS - PCIE BRIDGES | |
| TMS320DM6467 | Digital Media System-on-Chip | DAVINCI VIDEO PROCESSORS - TMS320DM646x SOCs | |
| PCM4202 | 118dB SNR Stereo Audio ADC | AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL | |
| PCM1796 | 123dB SNR Stereo DAC (S/W Control) | AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG | |
| TCA6507 | Low-Voltage 7-Bit I2C and SMBus LED Driver With Intensity Control and Shutdown | I2C (SL) - I2C SPECIAL FUNCTIONS | |
| TLV320AIC3254 | Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology | AUDIO CONVERTER AND CODEC - CODEC | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| CDCE913 | Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| CDCE949 | Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| CDCE925 | Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs | General Purpose Synthesizer with optional SSC-VCXO INPUT | TI customers also evaluated this product. |
| CDCS502 | Crystal Oscillator / Clock Generator with optional SSC | General Purpose Synthesizer with optional SSC-NON-VCXO INPUT | TI customers also evaluated this product. |

No Tags are Available for this Part Number