CDCM7005 Status: ACTIVE

High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 CDCM7005
Divider Ratio1,2,3,4,6,8,16  
Input LevelLVCMOS (REF_CLK),LVPECL (VCXO_CLK)  
Operating Temp Range(Celsius)-40 to 85  
Output Frequency(Max)(Mhz)1500  
Output LevelLVPECL,LVCMOS  
VCC(V)3.3  
No. of Outputs5  
 Samples
 Inventory

Other qualified versions of CDCM7005

Version Part Number Definition
Space CDCM7005-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • CDC7005: High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO
  • CDCM7005-SP: 3.3-V High Performance Rad-Tolerant Class V, Clock Synchronizer And Jitter Cleaner
  • CDCE72010: 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner
  • CDCE62002: Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs
  • CDCE62005: 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO

Product Information

Features

  • High Performance LVPECL and LVCMOS PLL Clock Synchronizer
  • Two Reference Clock Inputs (Primary and Secondary Clock) for Redundancy Support With Manual or Automatic Selection
  • Accepts LVCMOS Input Frequencies Up to 200 MHz
  • VCXO_IN Clock is Synchronized to One of the Two Reference Clocks
  • VCXO_IN Frequencies Up to 2.2 GHz (LVPECL)
  • Outputs Can Be a Combination of LVPECL and LVCMOS (Up to Five Differential LVPECL Outputs or Up to 10 LVCMOS Outputs)
  • Output Frequency is Selectable by x1, /2, /3, /4, /6, /8, /16 on Each Output Individually
  • Efficient Jitter Cleaning From Low PLL Loop Bandwidth
  • Low Phase Noise PLL Core
  • Programmable Phase Offset (PRI_REF and SEC_REF to Outputs)
  • Wide Charge Pump Current Range From 200 µA to 3 mA
  • Dedicated Charge Pump Supply (VCC_CP) for Wide Tuning Voltage Range VCOs
  • Presets Charge Pump to VCC_CP/2 for Fast Center-Frequency Setting of VC(X)O
  • Analog and Digital PLL Lock Indication
  • Provides VBB Bias Voltage Output for Single-Ended Input Signals (VCXO_IN)
  • Frequency Hold-Over Mode Improves Fail-Safe Operation
  • Power-Up Control Forces LVPECL Outputs to 3-State at VCC < 1.5 V
  • SPI Controllable Device Setting
  • 3.3-V Power Supply
  • Packaged in 64-Pin BGA (0,8 mm Pitch - ZVA) or 48-Pin QFN (RGZ)
  • Industrial Temperature Range -40°C to 85°C

Description

The CDCM7005 is a high-performance, low phase noise and low skew clock synchronizer that synchronizes a VCXO (voltage controlled crystal oscillator) or VCO (voltage controlled oscillator) frequency to one of the two reference clocks. The programmable pre-divider M and the feedback-dividers N and P give a high flexibility to the frequency ratio of the reference clock to VC(X)O:

  • VC(X)O_IN / PRI_REF = (N x P) / M or
  • VC(X)O_IN / SEC_REF = (N x P) / M

VC(X)O_IN clock operates up to 2.2 GHz. Through the selection of external VC(X)O and loop filter components, the PLL loop bandwidth and damping factor can be adjust to meet different system requirements.

The CDCM7005 can lock to one of two reference clock inputs (PRI_REF and SEC_REF), supports frequency hold-over mode and fast-frequency-locking for fail-safe and increased system redundancy. The outputs of the CDCM7005 are user definable and can be any combination of up to five LVPECL outputs or up to 10 LVCMOS outputs. The LVCMOS outputs are arranged in pairs (Y0A:Y0B, Y1A:Y1B, …), so that each pair has the same frequency. But each output can be separately inverted and disabled. The built in synchronization latches ensure that all outputs are synchronized for low output skew.

All device settings, like outputs signaling, divider value, input selection, and many more, are programmable by SPI (3-wire serial peripheral interface). SPI allows individually control of the device settings.

The device operates in 3.3-V environment and is characterized for operation from -40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
CDCM7005RGZRACTIVE-40 to 859.50 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
CDCM7005RGZRG4ACTIVE-40 to 859.50 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
CDCM7005RGZTACTIVE-40 to 8510.45 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol 
CDCM7005RGZTG4ACTIVE-40 to 8510.45 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol 
CDCM7005ZVAACTIVE-40 to 8510.45 | 1kuBGA (ZVA) | 64 View 348 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
CDCM7005ZVARACTIVE-40 to 859.50 | 1kuBGA (ZVA) | 64 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
CDCM7005ZVATACTIVE-40 to 8510.45 | 1kuBGA (ZVA) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:53 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCDCM7005RGZR
None Reported
View Distributors
TI Lead Time*: 20 WeeksCDCM7005RGZRG4
None Reported
View Distributors
TI Lead Time*: 4 WeeksCDCM7005RGZT
AmericasAvnet 250
Newark 166
EuropeArrow Southern Europe 200
Avnet-SILICA 580
WorldwideMouser Electronics 65
TI Lead Time*: 4 WeeksCDCM7005RGZTG4
AsiaFarnell Asia 155
EuropeFarnell 155
TI Lead Time*: 4 WeeksCDCM7005ZVA
AmericasAvnet 303
Rochester Electronics 15
AsiaWPI 317
EuropeAvnet-SILICA 153
TI Lead Time*: 20 WeeksCDCM7005ZVAR
None Reported
View Distributors
TI Lead Time*: 20 WeeksCDCM7005ZVAT
AsiaWPI 37
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CDCM7005RGZR RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-3-260C-168 HRViewView
CDCM7005RGZRG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-3-260C-168 HRViewView
CDCM7005RGZT RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-3-260C-168 HRViewView
CDCM7005RGZTG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-3-260C-168 HRViewView
CDCM7005ZVA RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView
CDCM7005ZVAR RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView
CDCM7005ZVAT RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CDCM7005 Help

Datasheet

Application Notes

User Guides

More Literature

Reference Designs

Description Part # Company
TSW3070 High Speed DAC with Amplifiers Demonstration Kit TSW3070EVM Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
CDC7005 and CDCM7005 PLL Loop Bandwidth CalculatorCDC-CDCM7005-CALCTexas InstrumentsCalculation Utilities
ADS5474 Evaluation ModuleADS5474EVMTexas InstrumentsDevelopment Boards/EVMs
ADS5483 Evaluation ModuleADS5483EVMTexas InstrumentsDevelopment Boards/EVMs
CDC7005 QFN Package Evaluation ModuleCDC7005QFN-EVMTexas InstrumentsDevelopment Boards/EVMs
CDCE72010EVM Evaluation ModuleCDCE72010EVMTexas InstrumentsDevelopment Boards/EVMs
CDCL6010EVM Evaluation ModuleCDCL6010EVMTexas InstrumentsDevelopment Boards/EVMs
CDCM7005 BGA Package Evaluation ModuleCDCM7005BGA-EVMTexas InstrumentsDevelopment Boards/EVMs
CDCM7005 QFN Package Evaluation ModuleCDCM7005QFN-EVMTexas InstrumentsDevelopment Boards/EVMs
DAC5682Z Evaluation ModuleDAC5682ZEVMTexas InstrumentsDevelopment Boards/EVMs
DAC5688 Evaluation ModuleDAC5688EVMTexas InstrumentsDevelopment Boards/EVMs
GC5325 System Evaluation KitGC5325SEKTexas InstrumentsDevelopment Boards/EVMs
TSW3003EVM-RF Transmit Chain Demonstration KitTSW3003EVMTexas InstrumentsDevelopment Boards/EVMs
TSW3100 Pattern Generator ModuleTSW3100EVMTexas InstrumentsDevelopment Boards/EVMs
Ultrasound Receive Chain Evaluation ModuleTI-TUS5000EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Part # Name Product Family Comments
ADS5547   14-Bit 210 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER      
DAC5688   16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER      
TLK3134   4-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver   SERIALIZERS AND DESERIALIZERS - 10 Gigabit (XAUI) Ethernet Transceivers      
TMS320C6454   Fixed-Point Digital Signal Processor   TMS320C6000 DSP PLATFORM - TMS320C645x DSPs      
ADS5482   16-bit, 105MSPS High Speed ADCs   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER      
DAC5682Z   16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER      
TCA6408   Low-Voltage 8-Bit I2C and SMBus I/O Expander With Interrupt Output, Reset, and Config Register   I2C (SL) - I2C IO EXPANDERS      
TMS320C6415   Fixed-Point Digital Signal Processor   TMS320C6000 DSP PLATFORM - TMS320C641x DSPs      
Customers Who Evaluated This Product Also Evaluated...
CDC7005 High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT TI customers also evaluated this product.
CDCM7005-SP 3.3-V High Performance Rad-Tolerant Class V, Clock Synchronizer And Jitter Cleaner ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-EXTERNAL VCXO OUTPUT TI customers also evaluated this product.
CDCE72010 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner WIRELESS BASE STATION CLOCKS-TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS TI customers also evaluated this product.
CDCE62002 Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCE62005 5/10 Outputs Clock Generator/Jitter Cleaner with Integrated Dual VCO ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCM61001 1:1 Ultra Low Jitter Crystal-In Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
DAC5682Z 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
CDCE913 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
CDCM61004 1:4 Ultra Low Jitter Crystal-In Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
DAC5688 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
CDCE421A Fully Integrated Wide Range Low-Jitter Crystal Oscillator Clock Generator ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.
CDCL6010 1.8V 11-Outputs Clock Multiplier, Distributor, Jitter Cleaner and Buffer ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER-INTERNAL VCO OUTPUT TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for CDCM7005:

View All Tags

Other Support



Click Here