Customers Who Evaluated This Product Also Evaluated
INA193: Voltage Output High-Side Measurement Current Shunt Monitor
Product Information
Features
WIDE COMMON-MODE VOLTAGE: 16V to +80V
LOW ERROR: 3.0% Over Temp (max)
BANDWIDTH: Up to 500kHz
THREE TRANSFER FUNCTIONS AVAILABLE: 20V/V, 50V/V, and 100V/V
QUIESCENT CURRENT: 900µA (max)
COMPLETE CURRENT SENSE SOLUTION
APPLICATIONS
WELDING EQUIPMENT
NOTEBOOK COMPUTERS
CELL PHONES
TELECOM EQUIPMENT
AUTOMOTIVE
POWER MANAGEMENT
BATTERY CHARGERS
All trademarks are the property of their respective owners.
Description
The INA193INA198 family of current shunt monitors with voltage output can sense drops across shunts at common-mode voltages from 16V to +80V, independent of the INA19x supply voltage. They are available with three output voltage scales: 20V/V, 50V/V, and 100V/V. The 500kHz bandwidth simplifies use in current control loops. The INA193INA195 provide identical functions but alternative pin configurations to the INA196INA198 respectively.
The INA193INA198 operate from a single +2.7V to +18V supply, drawing a maximum of 900µA of supply current. They are specified over the extended operating temperature range (40°C to +125°C), and are offered in a space-saving SOT23 package.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:55 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.