INA206 Status: ACTIVE

High-Side Measurement Current-Shunt Monitor with Dual Comparators


      
         
Alert me about changes<br/>to this product

See Also

  • INA193 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • INA207 - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 
  • INA208 - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 

View all related products

 INA206INA207 INA208 
Gain(V/V)20  50  100  
Common Mode Input Range(Min)(V)-16 to 80  -16 to 80  -16 to 80  
Input Offset (+/-)(Max)(uV)2500  2500  2500  
CMRR(Min)(dB)100  100  100  
Small-Signal Bandwidth(Typ)(MHz)0.5  0.3  0.2  
Quiescent Current (+/-)(Typ)(mA)1.8  1.8  1.8  
Vs(Min)(V)2.7  2.7  2.7  
Vs(Max)(V)18  18  18  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
Pin/Package10MSOP, 14SOIC, 14TSSOP  10MSOP, 14SOIC, 14TSSOP  10MSOP, 14SOIC, 14TSSOP  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • INA219: Zero-Drift, Bi-directional Current/Power Monitor in SOT23
  • INA193: Voltage Output High-Side Measurement Current Shunt Monitor
  • INA209: High-Side Measurement, Bi-Directional Current/Power Monitor with I2C Interface
  • INA118: Precision, Low Power Instrumentation Amplifier
  • THS3001: 420-MHz Current-Feedback Amplifier
  • TL2575HV-ADJ: 1-A Simple Step-Down Switching Voltage Regulators

More Related Products

Product Information

Features

  • COMPLETE CURRENT SENSE SOLUTION
  • DUAL COMPARATORS:
    • Comparator 1 with Latch
    • Comparator 2 with Optional Delay
  • COMMON-MODE RANGE: -16V to +80V
  • HIGH ACCURACY: 3.5% (max) OVER TEMP
  • BANDWIDTH: 500kHz
  • QUIESCENT CURRENT: 1.8mA
  • PACKAGES: SO-14, TSSOP-14, MSOP-10
  • APPLICATIONS
    • NOTEBOOK COMPUTERS
    • CELL PHONES
    • TELECOM EQUIPMENT
    • AUTOMOTIVE
    • POWER MANAGEMENT
    • BATTERY CHARGERS
    • WELDING EQUIPMENT

All other trademarks are the property of their respective owners

Description

The INA206, INA207, and INA208 are a family of unidirectional current-shunt monitors with voltage output, dual comparators, and voltage reference. The INA206, INA207, and INA208 can sense drops across shunts at common-mode voltages from -16V to +80V. The INA206, INA207, and INA208 are available with three output voltage scales: 20V/V, 50V/V, and 100V/V, with up to 500kHz bandwidth.

The INA206, INA207, and INA208 also incorporate two open-drain comparators with internal 0.6V references. On 14-pin versions, the comparator references can be overridden by external inputs. Comparator 1 includes a latching capability, and Comparator 2 has a user-programmable delay on 14-pin versions. 14-pin versions also provide a 1.2V reference output.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
INA206AIDACTIVE-40 to 1251.40 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
INA206AIDG4ACTIVE-40 to 1251.40 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
INA206AIDGSRACTIVE-40 to 1251.25 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA206AIDGSRG4ACTIVE-40 to 1251.25 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA206AIDGSTACTIVE-40 to 1251.40 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
INA206AIDGSTG4ACTIVE-40 to 1251.40 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
INA206AIDRACTIVE-40 to 1251.25 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA206AIDRG4ACTIVE-40 to 1251.25 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA206AIPWACTIVE-40 to 1251.40 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA206AIPWG4ACTIVE-40 to 1251.40 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA206AIPWRACTIVE-40 to 1251.25 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA206AIPWRG4ACTIVE-40 to 1251.25 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksINA206AID
AmericasNewark 650
AsiaWPI 28
EuropeAvnet-SILICA 50
Compel 1
WorldwideDigiKey 133
Mouser Electronics >1k
TI Lead Time*: 20 WeeksINA206AIDG4
AsiaFarnell Asia 283
EuropeFarnell 267
WorldwideDigiKey  Available
Mouser Electronics 150
TI Lead Time*: 14 WeeksINA206AIDGSR
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksINA206AIDGSRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksINA206AIDGST
EuropeSpoerle 250
WorldwideDigiKey 317
TI Lead Time*: 14 WeeksINA206AIDGSTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksINA206AIDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksINA206AIDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksINA206AIPW
None Reported
View Distributors
TI Lead Time*: 20 WeeksINA206AIPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksINA206AIPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksINA206AIPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
INA206AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA206AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA206AIDGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA206AIDGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA206AIDGST RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA206AIDGSTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA206AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA206AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA206AIPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA206AIPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA206AIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA206AIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for INA206 Help

Datasheet

Application Notes

Solution Guides

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Part # Name Product Family Comments
INA193   Voltage Output High-Side Measurement Current Shunt Monitor   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
INA207   High-Side Measurement Current-Shunt Monitor with Dual Comparators   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   
INA208   High-Side Measurement Current-Shunt Monitor with Dual Comparators   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   
INA194   Voltage Output High-Side Measurement Current Shunt Monitor   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
INA195   Voltage Output High-Side Measurement Current Shunt Monitor   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   
INA196   Voltage Output High-Side Measurement Current Shunt Monitor   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
INA197   Voltage Output High-Side Measurement Current Shunt Monitor   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
INA198   Voltage Output High-Side Measurement Current Shunt Monitor   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
INA193   Voltage Output High-Side Measurement Current Shunt Monitor   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR   The INA193 can be used with the INA206 to function as a bi-directional current comparator circuit    
TPS2490   Latchable Positive High-Voltage Power-Limiting Hot Swap Controller   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)   The INA206 provides a variable current limit threshold for the TPS2490    
Customers Who Evaluated This Product Also Evaluated...
INA219 Zero-Drift, Bi-directional Current/Power Monitor in SOT23 AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA193 Voltage Output High-Side Measurement Current Shunt Monitor AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA209 High-Side Measurement, Bi-Directional Current/Power Monitor with I2C Interface AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA138 High-Side Measurement Current Shunt Monitor, Current Output AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA200 High-Side Measurement Current-Shunt Monitor with Comparator and Reference AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA210 Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA170 High-Side Measurement Current Shunt Monitor, Current Output AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA220 Bi-Directional Current/Power Monitor With I2C Interface AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA208 High-Side Measurement Current-Shunt Monitor with Dual Comparators AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA168 High-Side Measurement Current Shunt Monitor, Current Output AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA118 Precision, Low Power Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
THS3001 420-MHz Current-Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
TL2575HV-ADJ 1-A Simple Step-Down Switching Voltage Regulators DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
OPT101 Monolithic Photodiode and Single-Supply Transimpedance Amplifier OPTOELECTRONIC PRODUCTS-LIGHT TO VOLTAGE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for INA206:

View All Tags

Other Support



Click Here