LM4040B25 Status: ACTIVE

2.5-V Precision Micropower Shunt Voltage Reference, 0.2% accuracy


      
         
Alert me about changes<br/>to this product

 LM4040A25 LM4040B25LM4040C25 LM4040D25 
VO(V)2.5  2.5  2.5  2.5  
Initial Accuracy @ 25/deg C(%)0.1  0.2  0.5  1  
Temp Coeff(Max)(ppm/ degree C)100  100  100  150  
Temp Coeff(Typ)(ppm/ degree C)15  15  15  15  
Min Iz for Regulation(uA)75  75  75  75  
Iout/Iz(Max)(mA)15  15  15  15  
Pin/Package3SOT-23, 3TO-92, 5SC70  3SOT-23, 3TO-92, 5SC70  3SOT-23, 3TO-92, 5SC70  3SOT-23, 3TO-92, 5SC70  
Approx. Price (US$) 1.00 | 1ku   0.60 | 1ku   0.35 | 1ku   0.27 | 1ku  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 125,-40 to 85  -40 to 125,-40 to 85  
RatingCatalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Product Information

Features

  • Fixed Output Voltages of 2.048 V, 2.5 V, 3 V, 4.096 V, 5 V, 8.192 V, and 10 V
  • Tight Output Tolerances and LowTemperature Coefficient
    • Max 0.1%, 100 ppm/°C - A Grade
    • Max 0.2%, 100 ppm/°C - B Grade
    • Max 0.5%, 100 ppm/°C - C Grade
    • Max 1.0%, 150 ppm/°C - D Grade
  • Low Output Noise. . .35 µVRMS Typ
  • Wide Operating Current Range. . .45 µA Typ to 15 mA
  • Stable With All Capacitive Loads; No Output Capacitor Required
  • Available in Extended Temperature Range. . .-40°C to 125°C
  • APPLICATIONS
    • Data-Acquisition Systems
    • Power Supplies and Power-Supply Monitors
    • Instrumentation and Test Equipment
    • Process Controls
    • Precision Audio
    • Automotive Electronics
    • Energy Management
    • Battery-Powered Equipment

DESCRIPTION/ORDERING INFORMATION

The LM4040 series of shunt voltage references are versatile, easy-to-use references that cater to a vast array of applications. The 2-pin fixed-output device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures. The LM4040 uses fuse and Zener-zap reverse breakdown voltage trim during wafer sort to offer four output voltage tolerances, ranging from 0.1% (max) for the A grade to 1% (max) for the D grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications.

Packaged in space-saving SC-70 and SOT-23-3 packages and requiring a minimum current of 45 mA (typ), the LM4040 also is ideal for portable applications. The LM4040xI is characterized for operation over an ambient temperature range of -40°C to 85°C. The LM4040xQ is characterized for operation over an ambient temperature range of -40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM4040B25IDBZRACTIVE-40 to 850.60 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM4040B25IDBZRG4ACTIVE-40 to 850.60 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM4040B25IDBZTACTIVE-40 to 850.75 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM4040B25IDBZTG4ACTIVE-40 to 850.75 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM4040B25IDCKRACTIVE-40 to 850.60 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM4040B25IDCKRE4ACTIVE-40 to 850.60 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM4040B25IDCKRG4ACTIVE-40 to 850.60 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
LM4040B25ILPPREVIEW-40 to 85 TO-92 (LP) | 3 View 1000  Not Available
LM4040B25ILPRPREVIEW-40 to 85 TO-92 (LP) | 3 View 2000  Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:53 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksLM4040B25IDBZR
AmericasRochester Electronics >1k
EuropeCompel >1k
WorldwideDigiKey >1k
TI Lead Time*: 15 WeeksLM4040B25IDBZRG4
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksLM4040B25IDBZT
AmericasArrow 750
Newark 46
Rochester Electronics >1k
AsiaFarnell Asia 112
WPI 120
EuropeFarnell 66
WorldwideDigiKey  Available
Mouser Electronics 73
TI Lead Time*: 15 WeeksLM4040B25IDBZTG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksLM4040B25IDCKR
AmericasArrow >1k
Rochester Electronics >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksLM4040B25IDCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksLM4040B25IDCKRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM4040B25IDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4040B25IDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4040B25IDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4040B25IDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4040B25IDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4040B25IDCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4040B25IDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM4040B25ILP      View
LM4040B25ILPR      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM4040B25 Help

Datasheet

More Literature

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here