OPA2333 Status: ACTIVE

1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • OPA2335 - Similar to OPA2333 without micropower operation
  • OPA2379 - Similar to OPA2333 but lower Iq and lower GBW
 OPA2333OPA333 
Number of Channels2  1  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)1.8  1.8  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  
Iq per channel(Max)(mA)0.025  0.025  
GBW(Typ)(MHz)0.35  0.35  
Slew Rate(Typ)(V/us)0.16  0.16  
VIO (25 deg C)(Max)(mV)0.01  0.01  
Offset Drift(Typ)(uV/C)0.02  0.02  
IIB(Max)(pA)200  200  
CMRR(Min)(dB)106  106  
Vn at 1kHz(Typ)(nV/rtHz)55  55  
Rail-RailIn, Out  In, Out  
RatingCatalog  Catalog  
Pin/Package8MSOP, 8SOIC, 8SON  5SOT-23, 5SC70, 8SOIC  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  
Approx. Price (US$) 1.50 | 1ku   0.95 | 1ku  
 SamplesSamples
 InventoryInventory

Other qualified versions of OPA2333

Version Part Number Definition
Automotive OPA2333-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • OPA333: 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier
  • OPA2335: 0.05uV/C max, Single-Supply CMOS Operational Amplifier
  • OPA2277: High Precision Operational Amplifiers
  • INA333: Low Power, Precision Instrumentation Amplifier
  • INA128: Precision, Low Power Instrumentation Amplifiers
  • TMS320F2812: 32-Bit Digital Signal Controller with Flash

More Related Products

Product Information

Features

  • LOW OFFSET VOLTAGE: 10µV (max)
  • ZERO DRIFT: 0.05µV/°C (max)
  • 0.01Hz to 10Hz NOISE: 1.1µVPP
  • QUIESCENT CURRENT: 17µA
  • SINGLE-SUPPLY OPERATION
  • SUPPLY VOLTAGE: 1.8V to 5.5V
  • RAIL-TO-RAIL INPUT/OUTPUT
  • microSIZE PACKAGES: SC70 and SOT23
  • APPLICATIONS
    • TRANSDUCER APPLICATIONS
    • TEMPERATURE MEASUREMENTS
    • ELECTRONIC SCALES
    • MEDICAL INSTRUMENTATION
    • BATTERY-POWERED INSTRUMENTS
    • HANDHELD TEST EQUIPMENT

Description

The OPA333 series of CMOS operational amplifiers uses a proprietary auto-calibration technique to simultaneously provide very low offset voltage (10µV max) and near-zero drift over time and temperature. These miniature, high-precision, low quiescent current amplifiers offer high-impedance inputs that have a common-mode range 100mV beyond the rails and rail-to-rail output that swings within 50mV of the rails. Single or dual supplies as low as +1.8V (±0.9V) and up to +5.5V (±2.75V) may be used. They are optimized for low-voltage, single-supply operation.

The OPA333 family offers excellent CMRR without the crossover associated with traditional complementary input stages. This design results in superior performance for driving analog-to-digital converters (ADCs) without degradation of differential linearity.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA2333AIDACTIVE-40 to 1251.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2333AIDG4ACTIVE-40 to 1251.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2333AIDGKRACTIVE-40 to 1251.50 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2333AIDGKRG4ACTIVE-40 to 1251.50 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2333AIDGKTACTIVE-40 to 1251.65 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2333AIDGKTG4ACTIVE-40 to 1251.65 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2333AIDRACTIVE-40 to 1251.50 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2333AIDRBRACTIVE-40 to 1251.50 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
OPA2333AIDRBRG4ACTIVE-40 to 1251.50 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
OPA2333AIDRBTACTIVE-40 to 1251.65 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 
OPA2333AIDRBTG4ACTIVE-40 to 1251.65 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 
OPA2333AIDRG4ACTIVE-40 to 1251.50 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:49 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA2333AID
AsiaWPI 629
TI Lead Time*: 20 WeeksOPA2333AIDG4
AsiaFarnell Asia 209
EuropeFarnell 9
TI Lead Time*: 20 WeeksOPA2333AIDGKR
AmericasNewark >1k
AsiaWPI >1k
WorldwideDigiKey 958
TI Lead Time*: 20 WeeksOPA2333AIDGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksOPA2333AIDGKT
AmericasArrow >1k
Avnet 500
WorldwideDigiKey  Available
Mouser Electronics 791
TI Lead Time*: 14 WeeksOPA2333AIDGKTG4
WorldwideDigiKey  Available
Mouser Electronics 250
TI Lead Time*: 20 WeeksOPA2333AIDR
AsiaWPI 494
EuropeAvnet-SILICA 35
TI Lead Time*: 16 WeeksOPA2333AIDRBR
EuropeAvnet-SILICA >1k
TI Lead Time*: 16 WeeksOPA2333AIDRBRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksOPA2333AIDRBT
AmericasRochester Electronics 616
AsiaWPI 127
TI Lead Time*: 16 WeeksOPA2333AIDRBTG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2333AIDRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA2333AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA2333AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA2333AIDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2333AIDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2333AIDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2333AIDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2333AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA2333AIDRBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2333AIDRBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2333AIDRBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2333AIDRBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2333AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA2333 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA2335   0.05uV/C max, Single-Supply CMOS Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to OPA2333 without micropower operation  
OPA2379   Dual 1.8V, 2.9uA, RR I/O Operational Amplifier   PRECISION AMPLIFIER - LOW POWER   Similar to OPA2333 but lower Iq and lower GBW  
Customers Who Evaluated This Product Also Evaluated...
OPA333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2335 0.05uV/C max, Single-Supply CMOS Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2350 High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
INA118 Precision, Low Power Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for OPA2333:

View All Tags

Other Support



Click Here