OPA2374 Status: ACTIVE

Dual 6.5MHz, 585uA, Rail-to-Rail I/O CMOS Operational Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • OPA2373 - Same as OPA2374 but without shutdown
  • OPA2345 - Similar to OPA2374 with lower VIO and lower Iq
  • OPA2364 - Similar to OPA2374 with 1.8Vs(min) and lower VIO

Datasheet

Download - PDF Icon

 OPA2374OPA374 OPA4374 
Number of Channels2  1  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.3  2.3  2.3  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
Iq per channel(Max)(mA)0.75  0.75  0.75  
GBW(Typ)(MHz)6.5  6.5  6.5  
Slew Rate(Typ)(V/us)5  5  5  
VIO (25 deg C)(Max)(mV)5  5  5  
Offset Drift(Typ)(uV/C)3  3  3  
IIB(Max)(pA)10  10  10  
CMRR(Min)(dB)80  80  80  
Vn at 1kHz(Typ)(nV/rtHz)30  30  30  
Rail-RailIn, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  
Pin/Package8SOIC, 8SOT-23  5SOT-23, 8SOIC  14SOIC, 14TSSOP  
Operating Temp Range(Celsius)-40 to 85  -40 to 125  -40 to 85  
Approx. Price (US$) 0.65 | 1ku   0.36 | 1ku   0.95 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TVP7002: Triple 8/10-bit, 165/110MSPS Video ADC
  • THS7353: 3-Channel Low Power Video Amp w/I2C Control, Selectable Filters, 0dB Gain, 2:1 MUX
  • SN65HVD11: 3.3V Differential Transceiver
  • Product Information

    Features

    • LOW OFFSET: 5mV (max)
    • LOW IB: 10pA (max)
    • HIGH BANDWIDTH: 6.5MHz
    • RAIL-TO-RAIL INPUT AND OUTPUT
    • SINGLE SUPPLY: +2.3V to +5.5V
    • SHUTDOWN: OPAx373
    • SPECIFIED UP TO +125°C
    • MicroSIZE PACKAGES: SOT23-5, SOT23-6, SOT23-8 and DFN-10
    • APPLICATIONS
      • PORTABLE EQUIPMENT
      • BATTERY-POWERED DEVICES
      • ACTIVE FILTERS
      • DRIVING A/D CONVERTERS

    All trademarks are the property of their respective owners.

    Description

    The OPA373 and OPA374 families of operational amplifiers are low power and low cost with excellent bandwidth (6.5MHz) and slew rate (5V/µs). The input range extends 200mV beyond the rails and the output range is within 25mV of the rails. The speed/power ratio and small size make them ideal for portable and battery-powered applications.

    The OPA373 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current that is less than 1µA.

    The OPA373 and OPA374 families of operational amplifiers are specified for single or dual power supplies of +2.7V to +5.5V, with operation from +2.3V to +5.5V. All models are specified for –40°C to +125°C.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    OPA2374AIDACTIVE-40 to 850.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA2374AIDCNRACTIVE-40 to 850.65 | 1kuSOT-23 (DCN) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA2374AIDCNRG4ACTIVE-40 to 850.65 | 1kuSOT-23 (DCN) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA2374AIDCNTACTIVE-40 to 850.70 | 1kuSOT-23 (DCN) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA2374AIDCNTG4ACTIVE-40 to 850.70 | 1kuSOT-23 (DCN) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA2374AIDG4ACTIVE-40 to 850.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA2374AIDRACTIVE 0.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA2374AIDRG4ACTIVE 0.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:49 AM GMT, 25 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksOPA2374AID
    AmericasAvnet 2
    TI Lead Time*: 20 WeeksOPA2374AIDCNR
    AmericasRochester Electronics >1k
    TI Lead Time*: 20 WeeksOPA2374AIDCNRG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksOPA2374AIDCNT
    AmericasAvnet >1k
    Rochester Electronics >1k
    TI Lead Time*: 20 WeeksOPA2374AIDCNTG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksOPA2374AIDG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksOPA2374AIDR
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksOPA2374AIDRG4
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    OPA2374AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2374AIDCNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2374AIDCNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2374AIDCNT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2374AIDCNTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2374AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2374AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2374AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for OPA2374 Help

    Datasheet

    Application Notes

    More Literature

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Simulation Models

    Part # Name Product Family Comments
    OPA2373   Dual 6.5MHz, 585uA, Rail-to-Rail I/O CMOS Operational Amplifier   PRECISION AMPLIFIER - WIDE BANDWIDTH   Same as OPA2374 but without shutdown  
    OPA2345   Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Ser   PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT   Similar to OPA2374 with lower VIO and lower Iq  
    OPA2364   1.8V, High CMR, RRIO Op Amp   PRECISION AMPLIFIER - WIDE BANDWIDTH   Similar to OPA2374 with 1.8Vs(min) and lower VIO  
    Customers Who Evaluated This Product Also Evaluated...
    TVP7002 Triple 8/10-bit, 165/110MSPS Video ADC VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
    THS7353 3-Channel Low Power Video Amp w/I2C Control, Selectable Filters, 0dB Gain, 2:1 MUX VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
    SN65HVD11 3.3V Differential Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
    SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
    BQ24035 Dual Input Li-Ion Charger with Dynamic Power Path, Output Cutoff at 6V, Vbat 4.2V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
    TPD4E001 Low-Capacitance 4-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
    TS3A24159 0.3 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
    TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
    SN74CBTLV1G125 Low-Voltage Single FET Bus Switch LITTLE LOGIC-LL SIGNAL SWITCH TI customers also evaluated this product.
    CD4051B CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here